Improved efficiency and thermal performance for more compact and reliable power conversion systems
Improved efficiency and thermal performance for more compact and reliable power conversion systems
With a breakdown voltage up to 1200 V, these AEC-Q101 qualified devices combine the intrinsic features of ST's 3rd-generation of silicon-carbide STPOWER technology with the excellent thermal performance of the SMD package with top-side cooling (HU3PAK).
Energy efficiency, system size and weight are improved for a smaller form factor and enhanced performance.
What the STPOWER SiC MOSFETs offer
- Thermal performance
- SMD package with top-side cooling
- Power efficiency
- Very low RDS(on) over the entire temperature range
- Very low switching losses
- Switching performance
- High-speed switching performance
- Source sensing pin
- Easier design
- Very fast and robust intrinsic body diode
- Automotive qualification
- AEC-Q101 qualified
| 650 V series | 750 V series | 1200 V series |
|---|---|---|---|
| Breakdown voltage (VDS) | 650 V | 750 V | 1200 V |
| On-state resistance (max) | 21 mΩ to 72 mΩ
| 15 mΩ , 78 mΩ | 26 mΩ to 87 mΩ |
| Drain current | 30 A to 110 A | 30 A, 110 A | 30 A to 90 A |
| Start your design |
| 650 V series | 750 V series | 1200 V series |
|---|---|---|---|
| Breakdown voltage (VDS) | 650 V | 750 V | 1200 V |
| On-state resistance (max) | 21 mΩ to 72 mΩ
| 15 mΩ , 78 mΩ | 26 mΩ to 87 mΩ |
| Drain current | 30 A to 110 A | 30 A, 110 A | 30 A to 90 A |
| Start your design |
- Thermal performance
- SMD package with top-side cooling
- Power efficiency
- Very low RDS(on) over the entire temperature range
- Very low switching losses
- Switching performance
- High-speed switching performance
- Source sensing pin
- Easier design
- Very fast and robust intrinsic body diode
- Automotive qualification
- AEC-Q101 qualified
Webinar
SiC MOSFETs with new top-side cooling HU3PAK package for enhanced power density