Discover the new STGAP4S
Discover the new STGAP4S
The STGAP4S is an advanced automotive-qualified gate driver for SiC MOSFETs and IGBTs, ideal for EV powertrain designs. It features high integration, wide programmability control, and advanced diagnostics supporting ISO 26262 ASIL D safety qualification. It also offers robust protection and a flexible driving stage, allowing for different power ratings.
Meet the STGAP series
The STGAP series of isolated gate drivers for SiC MOSFETs, IGBTs and, GaN HEMT provides superior performance and robustness thanks to galvanic isolation. These drivers offer an array of features, flexibility and protection to enhance system efficiency.
STGAP1 series
The STGAP1 series drives SiC and IGBT devices with full-scale programmability, offering advanced control and diagnostics.
STGAP2 series
The STGAP2 series supports SiC, IGBT, and GaN devices with a low pin count and offers nine optimized variants.
STGAP3 series
The STGAP3 series features reinforced isolation for driving SiC and IGBT devices, with eleven optimized variants.
STGAP4 series
The STGAP4 series drives SiC and IGBT devices with full-scale programmability and a pre-driver for current scalability.
STGAP Auto
Explore our STGAP products designed for automotive applications, meeting the automotive qualification standards. Drive SiC, IGBT, GaN HEMT.
STGAP1BS
AEC-Q100 qualified galvanically isolated 5 A single gate driver for SiC MOSFETs and IGBTs.
STGAP2SICSAN, STGAP2SICSA
AEC-Q100 qualified galvanically isolated 4 A single gate driver for SiC MOSFETs .
STGAP4S
ASIL D and AEC-Q100 qualified advanced isolated gate driver for SiC MOSFETs and IGBTs
STGAP Industrial
Discover our STGAP products for industrial applications, engineered for robustness and performance.
STGAP3S
Galvanically isolated 6/10 A single gate driver for SiC MOSFETs and IGBTs.
STGAP2D, STGAP2HD, STGAP2SICD
Galvanically isolated 4 A dual channel gate driver.
STGAP2G
Galvanically isolated 3 A single gate driver for enhancement mode GaN FETs .
Webinar
Driving innovation: high-voltage gate drivers for next-gen industrial and automotive applications