Automotive synchronous step-down converters

with superior efficiency and reliability

The DCP060 series is designed to meet the demanding power management needs of the automotive industry

The DCP0606 series is designed specifically for automotive power management, delivering exceptional performance and efficiency. The DCP0606Y, as the first product in this series, combines unparalleled efficiency, a compact design, and robust performance, making it perfectly suited for modern automotive applications. It ensures stable and efficient power conversion across diverse environments, while its small size and high reliability make it ideal for integration into electric vehicles, hybrid systems, and other automotive power solutions.

voltage-regulator

High-current low-voltage post regulation

car-hud

Telematics, HUD, infotainment

rear-radar-car

Camera module

front-radar-car

ADAS power supply

Use cases and application examples

electric-car

Electric and hybrid vehicles

Enhance the efficiency of power conversion systems, reducing energy loss and improving vehicle performance.

infotainment-system

Infotainment systems

Deliver consistent power to advanced infotainment systems, ensuring seamless operation and user experience.

adas

ADAS

Provide a dependable and efficient power supply to support critical components of advanced driver assistance systems, improving both vehicle safety and overall functionality.

Discover the DCP060 series

Explore our extensive portfolio of DC-DC converters and find the right solution for your application needs. Our products are designed to offer high efficiency, reliability, and ease of use.

dcp0606y

DCP0606QTRY

Automotive 6 V – 6 A step-down converter with 10μA quiescent current

Key features and benefits

  • Exceptional efficiency across all load conditions: Achieve superior energy savings with optimal performance from light to full-load operations.
  • Compact design with high integration: Reduce board space and simplify design with minimal external components required.
  • Versatile and flexible functionality: Benefit from a wide array of features that offer adaptability to various automotive applications.
  • Unmatched reliability and quality: The AEC-Q100 Grade 1 qualified DCP0606 series guarantees exceptional performance in automotive environments.
  • Commitment to longevity: Enjoy peace of mind with ST’s 10-year longevity program, that ensures long-term access to components and support.

Join our webinar!

Rise above your design challenges with DC-DC innovation

Discover the wettable flanks (WF) plastic package

The DCP0606Y is available in QFN 2 x 3 mm with 11 leads with wettable flanks. This package features a unique mounting edge design that includes fillet termination, enabling automated optical inspection (AOI) to confirm proper pad connection. This is particularly useful as the pad is typically obscured once the device is soldered onto a board.

wf-internal-external-view wf-internal-external-view wf-internal-external-view