Boost appliance energy ratings with next-gen GaN drivers for motion control

GANSPIN series: High-voltage half-bridge GaN motor drivers

GaNSPIN611 and GaNSPIN612, high-voltage GaN half-bridge motor drivers are built for compact, efficient, and reliable motion control. They help you design for home appliances, compressors, pumps, fans, power tools, servo drives, and factory automation with a scalable platform that keeps performance and robustness in focus.When you need more from motor control, GaN can help you go further in less space. GaNSPIN611 and GaNSPIN612 combine integrated GaN transistors, a dedicated gate driver, and advanced protection features in a compact QFN package. With pin-to-pin compatibility and scalable performance, they give you a flexible way to optimize efficiency, switching behavior, and system robustness.

Applications

driller

Power tools

fan

Fans

Compressors

Compressors

home

Home appliance

Key features

  • SiP with HV GaN transistors and driver
  • RDS(ON): 138/270 mΩ
  • For 110–230 V AC offline appliances
  • UVLO, OV, OC, thermal, interlocking
  • 10 V/ns typ. dV/dt for motor control
  • Adjustable turn-on dV/dt
  • LDOs for HS and LS driver supplies
  • Integrated bootstrap diode
  • Overcurrent comparator with SmartSD
  • 3.3–20 V inputs, hysteresis, pull-down
EVLGANSPIN1-3PH

400 W Motor control inverter reference design, a faster way to prototype three-phase motor drives

400 W Motor control inverter reference design, a faster way to prototype three-phase motor drives

The EVLGANSPIN1-3PH gives you a fast, practical way to prototype and validate high-efficiency three-phase motor drives with GaN technology.

It’s a complete inverter including power supply and EMI filter, and it operates with passive cooling only, without a heatsink. Compatible with STLINK V3, it is possible to use AC or DC input. It embeds the STM32G431 MCU, the VIPer06 flyback controller and the TSV911 op amp.

EVLGANSPIN2-3PH

GaN-based 300 W inverter for three-phase motor control

GaN-based 300 W inverter for three-phase motor control

The EVLGANSPIN2-3PH high-efficiency motor control inverter platform combines GANSPIN612 SiP technology with STM32G431RB to support up to 300 W, sensorless FOC, and reliable mains-fed operation.

Designed with integrated sensing, communication interfaces, and optimized dV/dt tuning. It  it operates with passive cooling only, without a heatsink.

GaNSPIN GaN motor drivers for compact, efficient motion control

ST’s GaNSPIN GaN motor driver family combines 650 V GaN half bridges and high-voltage gate drivers in a single system-in-package, bringing wide-bandgap efficiency to white goods and factory automation.

By precisely controlling switching times, GaNSPIN drivers cut motor stress and EMI, simplify EMC compliance, and enable cooler, smaller designs without heatsinks in many cases.

With low RDS(on), wide input voltage support, and robust integrated protections, they help designers boost motor performance, shrink PCB size by up to 60%, and meet demanding energy-efficiency standards.

On-demand webinar

GaN‑based high‑voltage intelligent power module (IPM) for no‑heatsink motor applications up to 400 W.

Focus: thermal and mechanical simplification in 230 Vac motor inverter power solution