ST ECMF technology ensures deep, ultrawide attenuation of common-mode noise at WLAN and Bluetooth frequencies (2.4 to 6 GHz), along with robust (+10 kV) contact discharge ESD protection. Featuring 10.7 GHz bandwidth, these new filters comply with latest high-speed standards, including USB4, HDMI 2.1 and USB 3.2. The devices come in tiny 6- and 10-lead µQFN packages and are optimized for personal electronics and industrial applications.
Key features of ECMF filters
- 10.7 GHz bandwidth for USB4, HDMI 2.1 and USB 3.2 Gen 2
- High common-mode attenuation on WLAN band
- Low serial resistance: 3.0 Ω
- 6- and 10-lead µQFN packages: Thin package
- 0.25 pF line capacitance for a high-speed ESD protection
Application examples
Use case: how to avoid antenna desense
Using integrated common-mode filters in industrial automation and computer applications
Recommended resources
ST high-bandwidth common-mode filters ensure signal integrity in serial interfaces
ST high-bandwidth common-mode filters ensure signal integrity in serial interfaces
Press announcement
New ST common-mode filters with an extremely wide 10.7 GHz differential bandwidth to protect antenna sensitivity in adjacent wireless circuitry from the latest serial digital interfaces.
How to solve antenna desense issues with ECMF
How to solve antenna desense issues with ECMF
Application note
We explain how differential lines can generate electromagnetic noise that can affect the receiver sensitivity, and how to maintain noise-free reception of RF signals.
EMI/EMC simulation
EMI/EMC simulation
Whitepaper
EMI/EMC and co-existence simulation methodology for high-performance digital, mixed-signal, and RF wireless products