Bootflash MCUs

New innovation possibilities with bootflash-based STM32H7S3/S7

memory solution

Optimized external memory solutions

Optimized external memory solutions

The STM32H7S3 and STM32H7S7 lines are the most cost-effective solutions within the STM32H7 family, optimized for external memory execution. These MCUs feature ultra-fast parallel and serial memory interfaces, achieving speeds up to 800 MB/s.

 

With 64 Kbytes of embedded flash, developers have the flexibility to connect any flash size and type for application storage.

 

These MCUs support connections to up to a 32-bit SDRAM or a 16-bit serial RAM running at 200 MHz, making them among the fastest MCU systems for external memory execution. Paired with a substantial 620 Kbytes of SRAM, developers can also benefit from zero-wait execution memory, ensuring exceptional performance.

Upgrade your product with the latest USB capabilities

Upgrade your product with the latest USB capabilities

Maximize your system’s performance with advanced USB capabilities, including USB full-speed and USB high-speed via a PHY interface for high data transfer rates. Benefit from UCPC, USB dual role power, and USB dual role data features, allowing devices to seamlessly switch between host and peripheral roles. These enhanced features ensure robust and versatile USB connectivity, boosting the overall performance and flexibility of your applications. 

secure gateway

Connect secure gateway HMI

Connect secure gateway HMI

Discover how the STM32H7/S7 powers a connected and secure gateway HMI and explore its development process by reviewing the technical paper included within the demo source code.

use cases

Discover the Asus Rog use case

Discover the Asus Rog use case

The ASUS ROG, equipped with the STM32H7/R7, offers a resolution of 1280x720 and supports full-screen MJPEG. It features text overlay and alpha blending capabilities. Additionally, it utilizes external assets and framebuffers.

 

Inspired by ASUS ROG? Learn how to get started with STM32H7/R7 through our easy-to-follow YouTube tutorials

Get started with STM32H7S

STM32 online training

Access a full range of training courses on the STM32H7 series of high-performance microcontrollers