IMU with dual-MEMS accelerometer

Now, you can accurately sense and capture all events around you

You and all around you: connecting users with their environments

Imagine seamless interconnections that harmonize our actions and environments with our daily lives. The LSM6DSV320X is like no other IMU, designed to monitor and safeguard users in their individual surroundings and contexts. This innovative sensor reinvents personal electronics and IoT by identifying contexts and intelligently configuring itself. This ensures extremely accurate motion tracking and measurement, and enables precise reconstruction of the signal dynamics in both high and low acceleration ranges

Dive into LSM6DSV320X architecture

lsm6dsv320x

LSM6DSV320X: new IMU with dual-sensing capability

LSM6DSV320X: new IMU with dual-sensing capability

This world-first consumer IMU features a new mechanical structure that embeds two accelerometers and a gyroscope in a compact package, allowing it to measure both high and low accelerations, without losing accuracy on low-g events. Through context identification with edge AI and its ability to self-configure, the IMU adapts to user environments for highly precise tracking.

Join our webinar!

Implement advanced tracking and high-impact sensing with next-gen IMUs and edge AI

Key applications

man-bike

Personal electronics

Detects and signals falls in real-time, enabling devices to immediately react (immediate emergency calls after car accidents, automatic alerts, etc.).

dash-cam

Event data recorders

Records accident data to help the reconstruction of impacts and the assessment of impact intensity.

carrier

Carriers

Monitors goods during transportation to ensure safe delivery and maximum customer satisfaction.

Compare the LSM6DSV320X with other IMUs

 

LSM6DSV320X

Competitor IMUs

Mechanical structure

Three sensing elements in a single package:

  • Gyroscope
  • Low-g accelerometer (±16 g)
  • High-g accelerometer (±320 g)

Two sensing elements in a single package:

  • Gyroscope
  • Low-g accelerometer (±32 g)

Signal dynamics reconstruction

Capable of high-fidelity motion tracking and reconstruction

Limited reconstruction of dynamics

False-positive robustness

High robustness with advanced filtering and signal processing

Basic filtering capabilities

Edge AI

Machine learning core and adaptive self-configuration

-

Software libraries

Motion XLF, sensor fusion, context awareness, basic libraries

Basic libraries for standard operations

Target applications

Superior functionality in mobile, IoT, and asset tracking devices

Limited functionality in standard wearable applications

software-library

Software libraries for LSM6DSV320X

Software libraries for LSM6DSV320X

To facilitate tracking high-intensity impacts and at the same time maximize the accuracy on low-g events, ST has created these free of charge libraries inside X-CUBE-MEMS1 software package:

  • High-g and low-g fusion (Motion XLF): Fuse low-g and high-g data accurately
  • Sensor fusion (Motion FX): Fuse heterogenous data from different sensors
  • Context awareness (Motion AR, Motion AW, Motion FD): Human activity recognition, gesture from wrist, head movements, fall, etc. features based on machine learning core

 

woman-bike

1st sensor to combine low-g and high-g accelerometers on the same die that can detect up to ±320 g

1st sensor to combine low-g and high-g accelerometers on the same die that can detect up to ±320 g

Learn more about first mainstream inertial sensor to house a gyroscope alongside two accelerometers, one capable of sensing up to ±16 g and one sensing up to a ±320 g.