Empower your designs with cutting-edge GaN gate drivers

Tailored for power conversion and motion control applications

High-Voltage half-bridge GaN gate drivers for unmatched efficiency and reliability

Discover the latest advancements in high-voltage half-bridge gate drivers specifically designed for N-channel enhancement mode GaN transistors. These devices offer unparalled efficiency and reliability, making them ideal for a wide range of consumer and industrial applications, including SMPS, battery chargers, adapters, pumps, compressors, and more. Featuring integrated bootstrap diodes, high current capability, and short propagation delays, ST’s GaN gate drivers set a new standard in driver technology. To streamline development and integration, evaluation boards are available for both the STDRIVEG610 and STDRIVEG611, enabling quick and easy prototyping.

Boost efficiency with ST's GaN drivers: STDRIVEG610 & STDRIVEG611

stdriveg610

Looking for efficient GaN drivers in power conversion applications?

Looking for efficient GaN drivers in power conversion applications?

Specifically designed for power conversion applications, the STDRIVEG610 can deliver rapid startup time of just 300 ns. Its high-side driver section can handle voltage rails up to 600 V, ensuring robust performance in demanding environments. The integrated LDOs maxime integration while the UVLO functions enhance robustness. Additionally, the interlocking feature prevents cross-conduction conditions. Encased in a compact 4x5 mm QFN package, the STDRIVEG610 is ideal for applications requiring high efficiency and a compact design, such as HV DC-DC converters and HV PFC.

stdriveg611

Need reliable GaN drivers for motion control solutions?

Need reliable GaN drivers for motion control solutions?

Optimized for motion control applications, the STDRIVEG611 features dedicated UVLOs, interlocking to prevent  cross-conduction, and an overcurrent comparator with SmartSD for enhanced protection. This device ensures seamless operation in industrial drives, home appliances, and e-bikes.  With its integrated comparator providing a rapid response during overcurrent events, the STDRIVEG611 is a dependable choice for applications requiring high-speed and high-performance GaN driving, such as servo drives, industrial drives, and class D audio amplifiers.

Webinar

Driving innovation: high-voltage gate drivers for next-gen industrial and automotive applications