Optimized energy saving offline high voltage converter for lighting

A plus for lighting

The VIPer11B is an energy-saving high-voltage converter that simplifies AC to DC converter designs by integrating a PWM controller with a high-voltage MOSFET. With extremely low total standby consumption and high efficiency over a wide load range, the device enables SMPS designs to meet the most demanding energy-saving regulations with enhanced reliability, scalability, and a reduced BOM count. The highly versatile device offers a robust design to withstand drops in the voltage mains, preventing any power discontinuity during temporary overload. This  makes it suitable for low power SMPS such as lighting, home appliances, home automation, industrial and consumer applications.

Application examples

led-light

LED Illumination

ac-dc-converter

AC-DC Converter

battery

Battery Storage Systems

Key features

  • Embedded HV startup and sense-FET
  • Minimized system input power consumption
  • Wide supply voltage range: 4.5 V to 30 V
  • Compact SSOP10 package
  • Low start-up voltage (>26 V)
  • Embedded E/A with 1.2 V reference
  • Protections with automatic restart
  • Pulse-skip protection to prevent flux-runaway
  • Built-in soft-start for improved system reliability

Ecosystem for performance evaluation

Recommended resources

Low power offline converters with VIPer

Low power offline converters with VIPer

Learn more about the VIPer family of highvoltage converters where we spotlight the VIPerGaN series for high-power density designs up to 100W, the VIPer1 series for low power applications and VIPer26K for high-voltage converters.

chargers

VIPer devices give a boost to your SMPS design

VIPer devices give a boost to your SMPS design

Discover how VIPer converters can boost your design for higher performance and efficiency. This brochure guides you in selecting the right VIPer product for your application and finding the best topology for the most common architectures.

You might also be interested in...