Industrial BMS controllers for lithium battery packs

from portable devices to light e‑Mobility

Why advanced BMS matters – and how ST solves the challenge

Why advanced BMS matters – and how ST solves the challenge

Designers must deliver long lifetime, strong safety and low standby consumption in compact up to 10 cell lithium‑ion and lithium‑polymer packs, from portable tools to light e‑Mobility. ST addresses these challenges with two scalable BMS controllers: L9961 for 3‑5 cells and L9962 for 4‑10 cells, built on three pillars: high‑accuracy sensing, high integration & protection, and low power.

 

Power tools

Gardening tools

Home appliances

Urban mobility

Three pillars of ST’s BMS controllers

High accuracy sensing

  • Precise cell voltage sensing: high accuracy measurement for reliable state of charge and state of health estimation.
  • Low current measurement error: down to 0.25% after calibration for accurate current monitoring.

High integration & protection

  • Integrated cell monitoring, balancing, current sensing, and temperature sensing
  • Integrated relay/MOS drivers, pack fuse management, and safety protections
Show More
Show Less

Low power consumption

  • Deep-sleep current down to 2 μA
  • Standby current down to 5 μA with regulator active
Show More
Show Less

Two BMS controllers, total flexibility