A comprehensive range of industry-standard regulators
ST's high-performance low-dropout (LDO) linear regulators offer a combination of benefits to meet the stringent performance requirements of the industrial and automotive markets. ST offers an ever-expanding selection of high-performance LDO regulators for various environments, including automotive, industrial, and consumer electronics. These regulators feature low quiescent current, low noise, and high PSRR (power supply ripple rejection), and are available in compact packages to support the development of new solutions.
Use cases and application examples
Discover our portfolio
STMicroelectronics is at the forefront of innovation, offering a comprehensive range of low-dropout regulators (LDOs) designed to meet the stringent requirements of modern applications. Our portfolio includes the LD56020, LD57100, ST730/ST732, LDQ40/LDL40/LDH40, LD39100/LD49100, and LDLN050. Each LDO is engineered to deliver exceptional performance across various environments, including automotive, industrial, and consumer electronics.
New high-performance LDO for noise-sensitive and power-efficient applications
New high-performance LDO for noise-sensitive and power-efficient applications
LDQ44 is a high-performance low-dropout (LDO) linear regulator designed for noise-sensitive applications, combining very low quiescent current, high PSRR, ultralow noise, and compact packaging. It is suited for post-regulation in automotive, industrial, and consumer designs.
Industrial and automotive grades
LDQ40/LDL40/LDH40
Very low IQ 2 µA, 250/200 mA, 40 V input.
Industrial and automotive grades
LD39100/LD49100
Low quiescent current low dropout LDO, 1 A.
Key features and benefits
- High accuracy: suitable for post regulation down to 1 V.
- Very low consumption: enhanced lifetime of battery-powered devices and reduced power dissipation.
- High PSRR: keeps the voltage constant under different load currents.
- Ultralow noise: preserves signal integrity in low noise applications.
- Small packages: save space on the application board.
How do you select the right high-performance low-dropout (LDO) linear regulator?