Advanced GaN technology for industrial and consumer applications
Discover the next generation of high-performance GaN gate drivers designed to maximize energy efficiency and ensure reliability across industrial and consumer applications. These devices support high voltage rails and switching frequencies above 1 MHz, featuring integrated protections such as UVLO, interlocking, and smart shutdown. Perfect for power converters, motor drives, battery chargers, and more.
Discover the new STDRIVEG210 and STDRIVEG211
Order STDRIVE
Get latest GaN gate drivers with global FREE shipping
Used code: DV-STDRIVEG210-FREESHIP-1025
STDRIVE GaN drivers for power conversion
High-voltage, fast-switching drivers engineered to maximize efficiency and reliability in power conversion systems.
STDRIVEG610
600 V half-bridge driver with fast 300 ns startup, integrated 6 V LDO and bootstrap, UVLO, interlocking in compact QFN.
STDRIVEG210
220 V half-bridge driver with fast 300 ns startup, integrated 6 V LDO and bootstrap, UVLO, interlocking in compact QFN.
STDRIVEG600
600 V half-bridge driver with flexible gate drive voltage from 5 to 20 V, integrated bootstrap, UVLO, interlocking.
STDRIVE GaN drivers for motor control
Robust and protected drivers designed to deliver precise control and enhanced safety in motor drive applications.
STDRIVEG611
600 V half-bridge driver with built-in smart shutdown overcurrent protection, integrated 6 V LDO, UVLO and bootstrap, interlocking in compact QFN.
STDRIVEG211
220 V half-bridge driver with fast 300 ns startup, integrated 6 V LDO and bootstrap, UVLO, interlocking in compact QFN.
Webinar
Driving innovation: high-voltage gate drivers for next-gen industrial and automotive applications