Advanced GaN technology for industrial and consumer applications
Discover the next generation of high-performance GaN gate drivers designed to maximize energy efficiency and ensure reliability across industrial and consumer applications. These devices support high-voltage rails and switching frequencies above 1 MHz, featuring integrated protections such as UVLO, interlocking, and smart shutdown. Perfect for power converters, motor drives, battery chargers, and more. The new STDRIVEG612 is a 600 V solution for PFC, AC-DC and DC-DC converters, industrial motor drives, and solar inverters. It combines 5 V GaN gate driving, an embedded bootstrap diode, and Smart Shutdown overcurrent protection to simplify high-voltage GaN designs. The STDRIVEG212 is intended for mid-voltage applications up to 220 V, such as compact converters, motor drives, robotics, and e-mobility. It offers fast 5 μs high-side start-up, precise timing, and optimized dV/dt control to help designers achieve the full efficiency and power-density benefits of GaN.
Discover the latest GaN drivers
Discover the latest GaN drivers
Fast-switching STDRIVEG212 & STDRIVEG612 GaN half bridge drivers with 5V LDOs, 50ns matched delays and SmartSD protection for 220V/600V motion control and power stages.
STDRIVEG612
600 V half-bridge driver with built-in smart shutdown overcurrent protection, integrated 5 V LDO, UVLO and bootstrap, interlocking in compact QFN for motor control applications.
STDRIVEG212
220 V half-bridge driver with built-in smart shutdown overcurrent protection, integrated 5 V LDO and bootstrap, UVLO, interlocking in compact QFN for motor control applications.
STDRIVEG210 and STDRIVEG211
STDRIVEG210 and STDRIVEG211
These fast, reliable half-bridge GaN gate drivers feature integrated protection in a compact design. They offer designers two flexible options for managing GaN in power conversion and motion control applications, accelerating the adoption of wide-bandgap GaN enhancement-mode transistors. The STDRIVEG210 addresses power supply applications requiring extremely fast start-up times, while the STDRIVEG211 is tailored for hard switching in motion-control applications with additional protection features such as high-side undervoltage lockout (UVLO) and smart shutdown overcurrent protection.
Explore GaN Drivers family
STDRIVE GaN drivers for for soft switching applications
High-voltage, fast-switching drivers engineered to maximize efficiency and reliability in power conversion systems.
STDRIVEG610
600 V half-bridge driver with fast 300 ns startup, integrated 6 V LDO and bootstrap, UVLO, interlocking in compact QFN.
STDRIVEG210
220 V half-bridge driver with fast 300 ns startup, integrated 6 V LDO and bootstrap, UVLO, interlocking in compact QFN.
STDRIVEG600
600 V half-bridge driver with flexible gate drive voltage from 5 to 20 V, integrated bootstrap, UVLO, interlocking.
STDRIVE GaN drivers for motor control applications
Robust and protected drivers designed to deliver precise control and enhanced safety in motor drive applications.
STDRIVEG611
600 V half-bridge driver with built-in smart shutdown overcurrent protection, integrated 6 V LDO, UVLO and bootstrap, interlocking in compact QFN for motor control applications.
STDRIVEG211
220 V half-bridge driver with built-in smart shutdown overcurrent protection, integrated 6 V LDO and bootstrap, UVLO, interlocking in compact QFN for motor control applications.
Webinar
Driving innovation: high-voltage gate drivers for next-gen industrial and automotive applications