Precision low-side current measurement amplifiers for industrial and automotive applications
Low-side current sensing is a widely adopted technique for measuring the current flowing through a load. It involves placing a sensing resistor between the load and the ground. This method is favored for its simplicity and effectiveness and is used in various applications. By measuring the voltage drop across the sensing resistor, the current can be precisely determined. STMicroelectronics offers a range of high-performance low-side current sensing amplifiers
TSC1801
TSC1801
The new TSC1801 highly integrated low-side current-measurement amplifier simplifies high-accuracy sensing for automotive and motor-control devices.
Use cases and application examples
Discover our offer
Discover our cutting-edge selection of precision components, featuring the TSZ15 series for unparalleled accuracy, the TSC1801B for bidirectional current sensing, the TSV79 series for high-speed, low-offset performance in your low-side current sensing applications and the TSB18 series for very high precision.
These devices are designed to deliver exceptional performance in low-side current sensing applications, and are available in industrial, and automotive grades (AEC-Q100 Grade compliant).
TSC1801
Bidirectional low-side current sensing amplifier. Integrated gain x20.
TSV79 series
High bandwidth low offset operational amplifiers. 50 MHz gain bandwidth product.
TSZ15 series
Very high accuracy zero-drift operational amplifiers. 7 µV input offset voltage gain.
TSB18 series
Very high accuracy zero-drift operational amplifiers. 20 µV input offset voltage gain.
Key features and benefits
- Low offset voltage: with low offset voltage, our amplifiers minimize measurement errors, providing reliable data.
- Excellent gain precision: our amplifiers deliver high-precision current measurements, ensuring accurate monitoring and control of your systems.
- High bandwidth: pulse-by-pulse current control, fast overcurrent detection protecting expensive power transistors.
- Robust performance: designed to operate in harsh environments, our amplifiers offer consistent and reliable performance over time.
- Enhanced safety: low-side current sensing enhances safety by avoiding high-voltage exposure, protecting both the device and the user.
- Cost-effective solution: reduces the bill-of-material (BOM) by limiting the number of components.
- Wide operating voltage range: suitable for various applications with different voltage requirements.
How to select the right low-side current sense amplifier?