First market solution embedding TMOS and Time of Flight (ToF) sensors
The low-power solution protects privacy and reduces false positives, targeting gesture recognition, presence and occupancy detection, safety-critical automation, and other applications.
Note: This board must be used in conjunction with the STWIN.box.

System features: STWIN.box + STEVAL-PDETECT1
System features: STWIN.box + STEVAL-PDETECT1
Key benefits:
- Low power
- User privacy
- High accuracy
- Multisensor modalities

STEVAL-PDETECT1: presence detection kit
STEVAL-PDETECT1: presence detection kit
VD6283TX Ambient light Sensor (ALS):
- R, G, B, IR, Visible and Clear
VL53L8CX 2nd Gen multi-zone ToF module with on-chip processing:
- Half power consumption
- Twice as robust to sun light
- 8x8 multizone, up to 4mt, with 65° FoV
STHS34PF80 Infrared Thermal Metal Oxide Semiconductors (TMOS) sensor:
- Non-intrusive presence detection
- Low power (5µA typ @ 1Hz)
- Small and thin
TMOS + Time-of-Flight: complementary solution
TMOS + Time-of-Flight: complementary solution
TMOS:
- Ultralow power consumption (µW)
- Wide field of view (FoV)
- Adjustable range & FoV with lens
- System wake up
- Passive sensor
- IR heat detection
ToF:
- Touchless control with gesture
- Passing-by detection
- People counting
- Ranging (distance)
- Active (transmit and receiver)
- IR light detection