Product overview
Description
The STEVAL-PDETECT1 is a presence detection add-on evaluation kit for STWIN.box, targeting human presence applications. It enables low-power applications, user privacy, and it reduces false triggers with multisensor modalities.
It is possible to use simultaneously up to three add-on boards in a daisy-chain configuration.
The kit is based on three sensors: STHS34PF80, VL53L8CX, and VD6283TX.
The STHS34PF80 sensor has been designed to measure the amount of IR radiation emitted from an object within its field of view. The information is digitally processed by the ASIC, which can be programmed to monitor motion, presence, or an overtemperature condition.
The VL53L8CX is a multizone (either 4x4 or 8x8) ToF ranging sensor, which enhances performance under ambient light with a reduced power consumption. Based on STMicroelectronics’ FlightSense technology, the sensor is designed to provide accurate ranging up to 400 cm with a 65° diagonal field of view (FoV).
The VD6283TX (1.83 x 1.0 x 0.55 mm) is ST's new color sensor with advanced light flicker extraction. Light measurement is fast and accurate thanks to an individual ADC and a readout for each color channel. The VD6283TX uses hybrid color filters with precise responses allowing accurate computation of the correlated color temperature (CCT) and Lux information. The VD6283TX can be used for display brightness management or scene light correction.
-
All features
- Kit content:
- STEVAL-PDETCS1 board
- TMOS long range Fresnel lens: TMOS63-10
- Plastic case for TMOS63-10 Fresnel lenses
- Time-of-Flight cover glass: IR136C0-IC09-A066
- STEVAL-FLTCB03 flex cable
- Compatible with STEVAL-STWINBX1 (not included)
- Key sensor products:
- VD6283TX ambient light sensor
- VL53L8CX FlightSense sensor
- STHS34PF80 infrared sensor for motion and presence detection
- Ready to use data logging application
- Kit content:
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 08 Mar 2024 | 08 Mar 2024 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 08 Mar 2024 | 08 Mar 2024 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 08 Mar 2024 | 08 Mar 2024 |
CAD Design Files (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 19 Nov 2024 | 19 Nov 2024 | |||
| ZIP | 1.0 | 05 Nov 2024 | 05 Nov 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-PDETECT1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-PDETECT1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-PDETECT1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-PDETECT1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors