Smart presence detection based on ST multizone Time-of-Flight sensors
Smart presence detection based on ST multizone Time-of-Flight sensors
Leverage ST FlightSense technology and our advanced motion detection algorithm to accurately detect the presence and position of people. Choose between the VL53L7CX with a wide 90° field of view for smart building applications or the VL53L8CX with a 65° field of view for enhanced ambient light immunity and low power consumption. Select the right sensor for your application; learn more on our product page. Discover the solution by watching the video.
Smart presence detection, five key features that make it smart
Smart presence detection use cases
Suitable for a wide range of applications
Discover our offer
Key features and benefits
Get started
Watch the video and learn how to get started with SPD Software
Watch the video and learn how to get started with SPD Software
This video provides step-by-step instructions on installation, initial setup, and tips to launch quickly the Smart Presence Detection widget!
Step 1: Order your evaluation board
Discover the full potential of smart presence detection with our evaluation kits. If you're exploring Time-of-Flight sensors for the first time, the full STM32 Nucleo kit is an excellent way to start. If you already have an STM32F4 Nucleo board, our dedicated expansion board is the ideal expansion to evaluate your Time-of-Flight sensor. For evaluation tests in real environments, our breakout boards enable easy and immediate sensor integration.
Complete STM32 Nucleo kit
Complete STM32 Nucleo evaluation kit that allows you to learn, evaluate, and develop applications.
Time-of-Flight expansion board
Ready-to-use expansion boards designed to evaluate the VL53L7CX and VL53L8 ToF 8x8 multizone ranging sensors
Time-of-Flight breakout boards
Breakout boards based on the VL53L7CX and VL53L8 ToF sensors for easy integration into prototypes and a shorter time to market
Step 2: Use the graphical user interface and define your setting parameters
Step 2: Use the graphical user interface and define your setting parameters
Use the graphical user interface (SmartPresenceDetection_EVK) to configure your application. Its user-friendly widgets allow you to adjust sensor settings, distances, and timings to fine-tune your solution. Detailed user guidelines (SmartPresenceDetection_UG) in the package provide step-by-step support through the installation and evaluation processes.
Step 3: Integrate the solution into your device
Ready to integrate the solution into your device or application? Use our precompiled libraries, which are compatible with microcontrollers running Linux, Android, and Cortex® M0+, M3, M33, M4, M7, and start shaping applications of the future.
Smart presence detection webinar
Discover our turnkey solution for fully private human detection and motion tracking with ToF sensors