A competitive and flexible solution for secure connectivity in automotive applications, SPC58 C-line MCUs support the ASIL-B safety standard as well as EVITA medium security level for on-board architecture and communication protocols such as Ethernet with Audio Video Bridging (AVB) capability.
In addition to being available in a wide range of packages, our SPC58 MCUs benefit from a complete development ecosystem that includes a smart selector, our SPC5-Studio development environment, and a full range of hardware and software development and evaluation tools.
Key features
- AEC-Q100 qualified
- High-performance dual-core processor
- 4 Mbytes of Flash memory
- HSM with cryptographic co-processor
- ASIL-B safety standard (ISO 26262)
- Ethernet, FlexRay, CAN-FD, and LINFlexD
- USB virtual COM port
- Enhanced analog-to-digital converter
Key applications
Recommended resources
Discovery kit SPC58EC-DIS in eTQFP100 package
Discovery kit SPC58EC-DIS in eTQFP100 package
Evaluation board
Low-cost, ready-to-use board gives full access to all GPIOs and peripherals including communication interfaces. Dedicated connectors allow use of Arduino UNO-compatible shields making it easy to expand the board's functions.
The board includes an integrated programmer/debugger for use via SPC5-STUDIO and an additional JTAG port is also available.
Discovery kit SPC58EC-DISP in eTQFP144 package
Discovery kit SPC58EC-DISP in eTQFP144 package
Evaluation board
Low-cost, ready-to-use board gives full access to all GPIOs and peripherals including communication interfaces. The board includes a debugger-programmer from PLS, a JTAG connector and extension headers to connect prototyping boards or additional modules.
Free ready-to-run application firmware examples are available via SPC5Studio to support quick evaluation and development.
SPC5-STUDIO open-source Integrated Development Environment (IDE)
SPC5-STUDIO open-source Integrated Development Environment (IDE)
Software
SPC5-STUDIO is an Eclipse plug-in development environment offering a very intuitive and customizable framework to build and deploy embedded applications for SPC5 Power architecture 32-bit microcontrollers.
Integrating software development tools, device configuration tools and example code, SPC5-STUDIO is a complete solution to speed up project development
StellarLINK in-circuit debugger/programmer for SPC5 and Stellar automotive microcontrollers
StellarLINK in-circuit debugger/programmer for SPC5 and Stellar automotive microcontrollers
Development tool
StellarLINK is a cost-effective, passive USB-to-JTAG debugger and programmer dongle for automotive MCUs, supporting the whole family of Stellar MCUs, SR5 and SR6, as well as the traditional SPC5 microcontrollers.
ST Community
Join our automotive and transportation microcontrollers community dedicated product section to keep track of what’s going on and get expert feedback on your technical questions.