High-performance NFC reader​

nfc

Create premium user experiences

Create premium user experiences

With 2.2 W output power, outstanding sensitivity, and wakeup range, the ST25R300 is a high-performance NFC reader. Ideal for demanding applications that require increased detection range, developers can now use the most compact antennas on the market without compromising on performance. ​

​

Its best-in-class electromagnetic immunity streamlines the design process and facilitates EMVCo certification, making it easier for developers to create superior user experiences.

Key benefits

Powerful, yet tiny

2.2 W output power,​ QFN (5 x 5 mm) package,
supports small antennas

Industry-first features​

Unmatched wakeup range and noise immunity

Fast time to market​

Multiple evaluation kits, and software libraries (EMVCo, ISO, NFC forum, STM32ecosystem)

Engineered to empower developers​

Optimized for industrial and consumer applications, as well as advanced EMVCo payment use cases, the ST25R300 simplifies the work of designers, including those dealing with antennas behind noisy LCD displays. With its improved Low Power Card Detection range, Dynamic Power Output, on-chip wakeup timings, and small package, designers can easily elevate the user experience to new heights without compromising the size of their end devices. ​

Applications

EMVCo payment

NFC charging

Access control

Key features

  • 2.2 W output power with active waveshaping (AWS)​
  • Noise suppression receiver (NSR)​
  • Long range low power card detection (LPCD)
  • NFC A/B/V/F, and EMVCo 3.x compliant​
  • NFC read/write, peer-to-peer, and card emulation​
  • 10-year longevity program

Start your design

steval 25r300

High-performance NFC reader​ evaluation kit

High-performance NFC reader​ evaluation kit

Quickly assess the features and capabilities of your ST25R300 NFC reader with this ready-to-use kit. It includes an STM32 MCU, a display module, as well as application notes, software applications, drivers, and more.​

x-nucleo-nfc12a1

All-in-one NFC reader expansion board

All-in-one NFC reader expansion board

Get ahead of your design and minimize your development efforts using the X-NUCLEO-NFC12A1 board. This expansion board is compatible with STM32 Nucleo boards. 

edesign suite

Everything you need in one place

Everything you need in one place

ST offers a variety of online eDesign tools, including a brand-new thermal simulation tool based on Gerber files that supports the new ST25R300, an NFC tuning circuit tool to set up your NFC reader antenna matching network, and an NFC inductance calculator.​

On-demand webinar

Boost NFC designs with next-gen ST25 readers