Enhanced connectivity in a sleek design
Enhanced connectivity in a sleek design
This new generation of ST25R NFC readers delivers market-leading performance, meeting the most stringent demands of car makers and phone OEMs.
The ST25R500 NFC reader offers 2 W peak output power, an exceptional receiver sensitivity that ensures a wide interaction range, and superior noise immunity. For applications where space is at a premium, the ST25R501 NFC reader delivers the same level of performance in a smaller package.
Key benefits
Key features
- Improved low-power card detection (LPCD)
- Dynamic power output (DPO)
- Active waveshaping (AWS)
- Sophisticated tools (GUI, RFAL software library)
- NFC-A, optional NFC-B (ISO14443A/B)
- NFC-F (Felica™) reader functionality
- Tiny QFN-24 package (4 x 4 mm) available for ST25R501
- AECQ100 certified automotive-grade NFC readers
Suitable for automotive applications
Solution architecture
Select your product
ST25R500
Advanced connectivity
Ideal for projects where superior and secure connectivity are key to the user experience. Designed specifically to provide an end-to-end solution for automotive-grade projects.
ST25R501
Advanced connectivity for compact designs
Ideal for space-constrained and sleek designs, housed in a compact QFN-24 package (4 x 4 mm). Offers uncompromised performance (1.6 W) in the smallest area possible. Available in June.