IEEE 802.15.4ab UWB

ST64UWB: premium hands-free access and presence detection

Industry-first chips supporting the upcoming IEEE 802.15.4ab UWB standard

chip

All-in-one UWB chip: outstanding range and precision

All-in-one UWB chip: outstanding range and precision

ST’s next-generation UWB portfolio brings precise long-range distance measurement and high-resolution radar together in a single chip, helping unlock more seamless hands-free access and new safety features. It supports both the upcoming IEEE 802.15.4ab and 802.15.4z (FiRa) standards, giving carmakers a clear path to scale next-generation UWB across future vehicle platforms. With next-generation UWB expected to power 80% of UWB-enabled cars by 2030, the new ST64UWB family is built to help accelerate adoption and get ahead of the transition.

ST64UWB-A series: designed for automotive

With extended range, greater processing power, and integrated radar, the ST64UWB-A series supports automotive access, in-cabin safety, and hands-free convenience.​

Achieve more with a single UWB anchor

Seamless hands‑free access

Reliable entry even when devices are in bags or pockets, enabling a true "just walk up and it works" experience for cars, smart locks, and building access.

Hardware-grade trust

SESIP Level 3 Enclave protects digital keys and credentials entirely on-chip, with no reliance on external secure elements.

Lower cost and design complexity

Fewer anchors cut BOM, wiring, and installation effort, while the full application stack runs on-chip to reduce system complexity.

Turn your digital key into the industry’s must‑have experience

Key features

  • Single‑chip UWB with precise ranging and radar
  • IEEE 802.15.4z compatible UWB
  • IEEE 802.15.4ab with NB‑assisted MMS
  • High link‑budget, robust ranging
  • Resilient to body attenuation (back pocket, bag)
  • Radar for in‑car child presence detection (CPD) and more
  • Ranging + radar, very low system cost
  • SESIP L3 secure enclave on chip
  • Arm® Cortex®‑M85 high headroom MCU
  • Supports CCC, ICCE, Aliro, more

ST64UWB product family

Design modern living

Precision in every connection: distance, presence, access