Making 32-bit capabilities accessible to all with the most affordable ST MCUs.
Making 32-bit capabilities accessible to all with the most affordable ST MCUs.
Expanding the STM32C0 portfolio, the newly introduced STM32C05 and STM32C09 product lines offer additional memory density alternatives, with the STM32C092 also featuring FDCAN connectivity. These microcontrollers provide up to 256 Kbytes of flash memory and 36 Kbytes of RAM, available in packages ranging from 20 to 64 pins.
Additionally, the previously released STM32C071 includes USB connectivity for both host and device modes, eliminating the need for an external crystal.
What the STM32C0 offers.
Cost reduction
- Starting from $0.21
- Optimized BOM
Room for upgrades
- STM32C051: greater memory capacity, up to 64 Kbytes
- STM32C071: USB connectivity
- STM32C091: greater memory capacity, up to 256 Kbytes flash and 36 Kbytes SRAM
- STM32C092: FDCAN connectivity
- Compatible pinout with STM32G0
- Internal clock with 1% accuracy
Easier PCB designs
- Small size down to 1.70 x 1.42 packages
- Maximum I/O count
- Only one power supply pair
Reliability
- ST 10-year longevity program
- IEC 61508 functional safety
| STM32C011 | STM32C031 | STM32C051 | STM32C071 | STM32C091 | STM32C092 |
---|---|---|---|---|---|---|
Price from* | $0.21 | $0.41 | $0.43 | $0.58 | $0.60 | $0.65 |
Flash (Kbytes) | 16 to 32 | 16 to 32 | 32 to 64 | 64 to 128 | 128 to 256 | 128 to 256 |
RAM (Kbytes) | 6 | 12 | 12 | 24 | 36 | 30 |
USART | 2 | 2 | 2 | 2 | 4 | 4 |
SPI / I²C | 1 / 1 | 1 / 1 | 2 / 2 | 2 / 2 | 2 / 2 | 2 / 2 |
USB / FDCAN | - / - | - / - | - / - | 1 / - | - / - | - / 1 |
Package type (pins) | 8 to 20 | 20 to 48 | 20 to 48 | 20 to 64 | 20 to 64 | 20 to 64 |
Product selector |
What the STM32C0 offers.
(*) Suggested Resale Price (USD) per 10,000 units, for BUDGETARY USE ONLY. For quotes, please contact your local ST Sales Office or our Distributors.
Get started
The STM32 Nucleo boards allow anyone to try out new ideas in an affordable and flexible way. Starting at $10.19.
Leverage the full benefits of STM32C0 MCUs thanks to dedicated hardware and software tools.


NUCLEO-C071RB / X-NUCLEO-GFX01M2
128 Kbytes of flash memory, USB connectivity


STM32 Explore | Webinar
Power your cost-sensitive applications with the scalable STM32C0 32-bit MCU series