A new DNA for high-performance STM32 MCUs
A new DNA for high-performance STM32 MCUs
STM32V8 combines advanced 18 nm FD-SOI and ST’s phase-change memory (PCM) technology with a powerful 800 MHz Arm Cortex®-M85 core, delivering up to 6x faster machine learning and DSP processing than previous product generations.
Design rich applications with large embedded memory and excellent power efficiency, while targeting RED and CRA compliance to enable secure real-time processing and edge AI capabilities.
Key benefits
Key features
- 800 MHz Cortex®-M85 core with Helium MVE
- Up to 4 Mbytes of eNVM and 1.5 Mbytes of RAM with ECC protection
- Up to 5,072 CoreMark
- 140°C junction temperature
- USB high-speed & full-speed with PHYs, FDCAN, I3C, SPI, UART
- 1 Gbit Ethernet with TSN for real-time industrial networking
- Graphics: Chrom-ART Accelerator, JPEG codec, TFT LCD controller
- PSA Level 3 & SESIP3 targets with TrustZone® and hardware cryptography
Applications
On-demand tech dive
Explore the STM32V8 key features and advanced 18 nm technology enablers at the STM32 Summit.