New 2.4 GHz wireless MCUs

STM32WBA55: Enhanced wireless performance for ​greater user experience​

The flexible, compact and highly secured solution that simplifies your design journey​

The flexible, compact and highly secured solution that simplifies your design journey​

The STM32WBA55 product line supports multiple wireless standards concurrently, including Bluetooth® LE (qualified against Bluetooth Core 5.4), Zigbee, Thread, and Matter as a Thread border router.

 

It offers you the flexibility to navigate the evolving wireless landscape with ease, while providing enhanced security to protect data and prevent hacking or device cloning.

 

Additionally, it supports audio streaming with Auracast broadcasting, delivering improved sound quality and reduced power consumption for Bluetooth® audio applications.

 

applications

Efficient and versatile module designed for multiprotocol applications

Efficient and versatile module designed for multiprotocol applications

The STM32WBA5M module combines Bluetooth® LE, Zigbee® 3.0, and Thread support in a compact, ultra-low-power design. It simplifies your development with ready-to-use certified radio stacks and a small form factor that reduces board size and cost. Optimized power management extends battery life, enabling you to deliver versatile, reliable IoT products quickly and efficiently.

Key benefits

High performance

Multiprotocol support granting greater flexibility. Stronger signal and a more robust link thanks to +10dBm output power.

Certified security

SESIP level 3 target certification, compliant with the US Cyber Trust Mark and EU Radio Equipment Directive.

Simpler development

Supported in the STM32 ecosystem with software packages and tools for hardware configuration & wireless performance evaluation.

Key features

  • Arm® Cortex – M33​ core running at 100 MHz
  • Ultra-low-power platform, 2.4 GHz radio
  • Long range, 2 Msps, advertising extension
  • Certified Bluetooth® LE 5.4
  • Auracast broadcast audio
  • 1 Mbyte flash, 256 Kbytes with 100 cycles
  • 128 Kbytes SRAM, 64 Kbytes parity check
  • TrustZone®, MPU, DSP, FPU
  • Isochronous channel

Suitable for many applications

Industrial

  • Industrial gateway
  • Wireless and contactless subsystem

Healthcare

  • Powered patient beds
  • Dialysis machines

Consumer

  • Audio and video
  • Wearables

Get started

nucleo-wba55cg

$61.25 | unit

Nucleo board

Jumpstart your embedded systems projects with the STM32 Nucleo-64 development board, ideal for basic prototyping and development. Featuring the STM32WBA55CG MCU, it supports Arduino, ST Zio, and morpho connectivity for versatile development.

stm32wba55g-dk1

$83.32 | unit

Discovery kit

Designed to showcase the full capabilities of the STM32WBA5, this discovery kit enables diverse applications through low-power communication and Bluetooth® SIG isochronous channels, supporting audio features like Unicast and Auracast.

STM32 Explore | On-demand webinar

Transforming audio experiences with Bluetooth® LE and STM32WBA MCUs