STripFET F8 power MOSFETs

One technology. Two worlds. Total reliability.

A complete portfolio: 40 V, 100 V, and the new 80 V

A complete portfolio: 40 V, 100 V, and the new 80 V

STMicroelectronics introduces the STripFET F8 series, featuring 40 V devices for 12 V systems, 100 V solutions for telecom, and a new 80 V range tailored for 48 V architectures (MHEV/DC-DC). The portfolio also includes advanced Smart STripFET F8 variants engineered to optimize conduction performance and silicon area.

Key applications: automotive and industrial efficiency

Automotive applications

Automotive

  • 48 V mild hybrid systems
  • Automotive motor control
  • Heating systems
  • Braking systems
Industrial applications

Industrial

  • Data centers
  • Microinverters
  • Home and professional appliances
  • Gaming and drones

Why choose STripFET F8 power MOSFETs?

Efficiency and noise immunity

  • Lower losses: low RDS(on) cuts conduction losses and low gate charge (Qg) cuts switching losses.
  • Stable operation: an optimized gate structure prevents parasitic turn-on at high switching speeds.

Power density

  • Thermal performance: low thermal resistance packages move heat into the PCB and keep junction temperature down in dense layouts.
  • Compact packages: PowerFLAT 5x6 and the new PowerLeaded 8x8.
Show More
Show Less

Dual-market versatility

  • Automotive-grade: AEC-Q101 qualified devices for 12 V and 48 V vehicle systems.
  • Industrial-grade: devices qualified to industrial standards for telecom, power supply and motor control applications.
Show More
Show Less

A complete portfolio for every architecture

 

40 V series

80 V series

100 V series

Overview

Tailored for 12 V systems and synchronous rectification with ultralow RDS(on).

Our newest addition for 48 V/MHEV architectures combine safety margin and fast switching.

Delivers ultimate reliability for primary-side switching and harsh environments.

RDS(on) specs

0.48 to 2.7 mΩ

1.6 to 4.5 mΩ

1.6 to 4.6 mΩ

Core advantages

High power density and minimal conduction losses

Fast switching performance and voltage headroom

High-reliability design and dv/dt noise tolerance

Automotive grade

Industrial grade

The advanced STripFET F8 technology enables a range of package options to meet the evolving needs of discrete power designs. Smaller die sizes support more compact footprints and greater miniaturization, along with several other package options to accommodate higher power and current levels for demanding applications. Available packages: PowerLeaded 8x8, PowerFLAT 5x6, PowerFLAT 5x6 WF, PowerFLAT 3.3x3.3, H2PAK-2 / H2PAK-6 and TO-LL.

On-demand webinar

Unlock the power of STripFET F8 technology for low-voltage MOSFET applications