The first single-die precise quad-band multi-constellation GNSS receivers
The new TeseoVI family of satellite navigation ICs and modules provides the market with the first ASIL-compliant single-chip solutions enabling sub-centimeter accuracy positioning while supporting simultaneous multi-constellation and multi-band operations.
Embedding ST’s Phase Change Memory (PCM) technology, TeseoVI GNSS ICs and modules help developers simplify designs as an external Flash memory is no longer needed. This also contributes to reduce supply chain constraints and the overall BOM cost. Moreover, the single configurable firmware binary for multi-band reception up to quad band simplifies the management of firmware, ultimately saving costs as well.
The TeseoVI automotive-grade ICs and modules are intended for Standard Navigation and In-Vehicle Systems (IVS) and all automotive applications requiring precise positioning and ASIL compliance such as autonomous driving and Advanced Driver Assistance Systems (ADAS).
Standard navigation and precise positioning are applied in a variety of industries where these technologies serve many applications such as robotics, lawn mowers, commercial drones and timing systems such as base stations. All those involving asset tracking as well.
TeseoVI is available as standalone ICs…
3 standalone chips built around dual Arm® Cortex®-M7 cores with ST’s proprietary phase-change memory which eliminates the need for an external memory.
All Teseo solutions offer a secure version leveraging an on-chip HSM to mitigate spoofing and jamming attacks in compliance with ISO/SAE 21434 automotive cybersecurity specifications.
| STA8600A | STA8610A | STA9200MA |
|---|---|---|---|
| Description | Single-die, quad-band GNSS receiver | Single-die, quad-band GNSS receiver with precise point positioning (PPP) and real-time kinematic positioning (RTK) | Single-die, multi-band receiver with special embedded firmware for ASIL-B applications |
| Package | QFN56 (7 x 7 mm) | BGA100 (8.5 x 8.5 mm) | QFN56 (7 x 7 mm) |
| GNSS features | Measurement engine and standard point positioning (sub-meter) cores | Measurement engine and RTK cores | Measurement engine on dual lockstep cores |
| Find out more |
The STA8600A is a quad-band, multi-constellation positioning IC requiring the minimum external components. The device provides measurement data with up to quad-band reception and, combined with PPP/RTK engine, offers high positioning accuracy. It supports flexible software configurations and is pin-to-pin compatible with the STA9200MA (ASIL chip) for a single PCB design that is flexible enough for all platforms.
The STA8610A comes with an optional extended 4-Mbyte RAM to run custom algorithms, as well as an external QSPI Flash and RAM interface.
The STA9200MA (ASIL-B version) embeds special firmware and operates dual cores in lockstep providing hardware redundancy to ensure compliance with ISO 26262 functional safety specifications.
But also modules…
The modules contain the chipset and several of the external components (TCXO, RTC, SAW filter & RF Fe components, ...), in a bigger package with less pins, and an EMI shield on top. Modules simplify the development process and reduce design risk as the complex RF path design is already done.
| Teseo-ELE6A module | Teseo-VIC6A module |
|---|---|---|
| Description | Quad-band GNSS module | Quad-band GNSS module with 6-axis IMU |
| Package | LCC54 (17 x 22 mm) | LCC24 (16 x 12 mm) |
| Chip embedded | STA8610A | STA8600A |
| Find out more |
Unlock Teseo GNSS potential with
ready-to-use boards and PC tools
The STA8610A (Teseo-ELE6A) and STA8600A (Teseo-VIC6A) evaluation boards are designed for rapid configuration and performance analysis of TeseoVI GNSS applications. To further streamline design cycles and reduce costs, software tools such as TESEO-SUITE and TESEO-DRAW firmware are available.
TeseoVI devices embed a single unified firmware binary that supports all GNSS scenarios and use cases - positioning, timing, dead-reckoning, and measurement engine - avoiding the need for reprogramming from one use case to another.
TeseoVI evaluation boards
Ready-to-use boards to quickly configure and analyze the performance of GNSS applications using the ST Teseo-Suite GUI tool.
- Multi-constellation and quad-band GNSS
- USB power supply
- PPS output
- JTAG interface (Teseo-ELE6A only)
- ODO/CAN connector
Teseo-Suite GUI for PC
An intuitive GUI for configuring and managing GNSS receivers, enabling detailed customization of GNSS parameters to meet specific application requirements.
- Multiple GNSS traces
- Multiple protocol support
- GNSS firmware configuration tool
- GNSS flashing tool
- Dead reckoning monitoring
Teseo-DRAW firmware
A multi-sensor data fusion hub with a 6-axis motion sensor, utilizing advanced filtering and predictive algorithms to enhance positioning accuracy in challenging environments.
- Flexible firmware solution
- UART sensor interface
- Automatic sensor and temperature compensation
- 3D dead reckoning
- Map-matching feedback (MMF)
TeseoVI
Learn about how our single-die quad-band GNSS receiver, with anti-jamming and anti-spoofing features, ensures greater design flexibility.