Add modern graphics to your product with STM32 cost-effective GUI solutions
Add modern graphics to your product with STM32 cost-effective GUI solutions
Create efficient, modern GUIs easily on affordable, low-power STM32 MCUs. TouchGFX, optimized for these entry-level MCUs, maximizes resources while minimizing costs.
By reducing coding effort and boosting performance on budget-friendly hardware, TouchGFX helps you deliver smooth user experiences faster, ideal for projects prioritizing cost, power efficiency, and time-to-market.
Start prototyping in three easy steps
Step 1: Select your STM32 hardware
Choose the ideal entry-level STM32 MCU to power your next GUI solution, balancing performance, cost, and features.
| Key Features | SPI Interface | CPU | RAM/Flash | Framebuffer | Related Nucleo for prototyping |
|---|---|---|---|---|---|---|
| STM32U0 |
| Up to 320*240 | CM0+, 56 MHz |
| Partial in internal RAM, Starting from 6 KB | |
| STM32U3 | Ultra-low power | Up to 320*240 | CM33, 96MHz |
| Partial in internal RAM, Starting from 6 KB | |
| STM32C0 |
| Up to 320*240 | CM0+, 48 MHz |
| Partial in internal RAM, Starting from 6 KB | |
| STM32C5 |
| Up to 320*240 | CM33, 144 MHz |
| Partial in internal RAM, Starting from 8 KB | |
| STM32G0 | Low cost | Up to 320*240 | CM0+, 64 MHz |
| Partial in internal RAM, Starting from 6 KB | |
| STM32H503 | High security | Up to 320*240 | CM33, 250 MHz |
| Partial in internal RAM, Starting from 6 KB | |
| STM32WBA | Wireless IoT applications | Up to 320*240 | CM33, 100 MHz |
| Full or partial in internal RAM | |
| STM32WB | Wireless processing power | Up to 320*240 | CM4, 64 MHz |
| Full or partial in internal RAM |
Step 2: Select impressive ready-to-use display modules to achieve your next-gen GUI
Ready-to-use 1.3-inch round TFT LCD display with rotary switch
Standalone knob display module
Ready-to-use 1.3" round TFT LCD with rotary switch, 240x240 px IPS display, 64-Mbit NOR flash, and STM32C091 controller. Plug-and-play design simplifies integration and supports fast GUI development with TouchGFX
Designed for seamless integration with STM32 Nucleo-64 boards
Nucleo display expansion board
Compact 1.54" 240x240 IPS display with SPI and I²C PCAP touch. Plug-and-play with STM32 Nucleo-64 boards, 500 cd/m² brightness, and full TouchGFX support for fast GUI development.
Add-on module for STM32 Nucleo-64 boards
Display expansion board with Morpho connector
The module includes a 2.2-inch SPI QVGA TFT LCD, 64-Mbit SPI NOR flash memory, and a joystick for easy navigation. It offers plug-and-play compatibility with STM32 Nucleo boards and full TouchGFX support for fast graphical user interface (GUI) development.
Step 3: Leverage a comprehensive software offering to accelerate development
Step 3: Leverage a comprehensive software offering to accelerate development
- Optimized to deliver smooth, smartphone-like user experiences on STM32 MCUs
- Seamless integration of STM32 hardware and TouchGFX software provides a best-in-class GUI solution
- Free X-CUBE-TOUCHGFX package includes tools, guides, and examples to jumpstart your development
What’s in it for you?
Save time and effort with ready-to-use software components and optimized performance, so you can focus on designing stunning, responsive interfaces that run efficiently on STM32 microcontrollers, accelerating your path from prototype to product.