Robust NB-IoT communication with ultralow power consumption

Ultracompact industrial modules delivering reliable connectivity for diverse IoT solutions

Ultracompact industrial modules delivering reliable connectivity for diverse IoT solutions

The ST87M01 family delivers cutting-edge NB-IoT modules engineered for industrial IoT applications requiring ultralow power consumption and compact form factors. Designed for seamless integration in diverse environments, these modules support robust global connectivity and precise location tracking. Their certifications ensure interoperability and long-term deployment confidence, making them ideal for scalable and secure IoT solutions across smart cities, asset tracking, smart metering, and industrial automation.

Join our webinar series

Reliable NB-IoT at scale: from antenna integration to global connectivity

Simplify your IoT design with seamless, standards-compliant NB-IoT solutions

All-in-one solution

  • LTE CatNB2 Release 15 certified (GCF, PTCRB, FCC/ISED, RED, RED-DA)
  • Optional GNSS and Wi-Fi positioning
  • Complete ecosystem: protocol stacks, libraries, integration examples

Ultracompact & low power

  • Smallest NB-IoT module on the market (10.6 × 12.8 mm)
  • Ultralow-power mode for long battery life: <1.2 µA
  • Perfect for space- and power-sensitive IoT
Show More
Show Less

Full ownership & security

  • Full control of SoC, RF, and design
  • 15 years longevity and strong data security
  • Full ST-owned supply chain for module manufacturing
Show More
Show Less

Discover a new ecosystem for massive IoT

st87m01-ecosystem st87m01-ecosystem st87m01-ecosystem
evkitst87m01

Evaluation kit EVKITST87M01-2 with antennas and Wireless Logic SIM

Evaluation kit EVKITST87M01-2 with antennas and Wireless Logic SIM

The EVKITST87M01-2 evaluation kit features the NB-IoT and positioning module board, complemented by a Wireless Logic SIM with 50MB free for 6 months, for immediate network connectivity and dedicated NB-IoT and GNSS antennas. Engineered for rapid prototyping and seamless testing, this kit streamlines the development of robust and scalable IoT solutions across multiple industries.

steval-nbiotv1

STEVAL-NBIOTV1: NB-IoT sensor node with environmental monitoring for asset tracking

STEVAL-NBIOTV1: NB-IoT sensor node with environmental monitoring for asset tracking

The STEVAL-NBIOTV1 combines the ST87M01 module with integrated sensors for pressure, humidity, temperature, and acceleration, along with a linear Li-ion battery charger. Driven by the STM32U5 microcontroller, this sensor node delivers accurate environmental monitoring and robust NB-IoT connectivity, making it an ideal solution for asset tracking and industrial IoT applications.

hands-partners

More than a module: a complete ecosystem empowering your IoT success

More than a module: a complete ecosystem empowering your IoT success

ST’s authorized partners strengthen our ecosystem with specialized expertise. Wireless Logic delivers seamless global NB-IoT connectivity via Conexa IoT SIM. DAOS accelerates development by providing robust hardware, software, and production support. Ignion optimizes wireless performance through cutting-edge Virtual Antenna™ technology, with their AI-driven platform Oxion™ 2.0 for smarter IoT solutions.