Datasheet

Tiny, clever, low power, 0.56-megapixel, monochrome  global shutter image sensor

3 - July 2024
VD55G1_DS13604
Order code Description
VD55G1CCB0/RW Monochrome, die as reconstructed wafer

Features

  • Tiny sensor, which can fit everywhere:
    • World’s first 2.16 µm global shutter pixel for optimum compactness
    • Footprint of only 2.73 x 2.16 mm²
    • Small optical format of 1/9 inch (800 x 700) and 1/10 inch (600 x 600)
  • Ultralow power solution with:
    • Smart auto wake-up feature, with ultralow power sleepy mode, and smart wake up when an event is detected
    • Low power operation of ≤ 2 mW in auto wake-up mode
    • Power consumption scaling with features, frame rate, and software standby
  • Optimized image quality straight out of the sensor with:
    • Cutting-edge performance of ST proprietary pixels combining global shutter, BSI, CDTI, and 3D stacking
    • High sensitivity and sharpness in both visible and NIR
    • Various on-chip features to optimize image quality, such as autoexposure, noise reduction, or defect correction
  • Seamless integration into embedded systems:
    • 1-lane MIPI CSI-2 output
    • I²C and I3C control interface
    • Effortless integration with VD55G1 development kit, camera modules, with drivers available from st.com

Application

  • AR/VR and gaming
  • PC and personal electronics
  • Robotics and drones
  • Biometrics
  • Barcode reading and logistics
  • Security
  • Machine vision

Description

The VD55G1 is a unique ultracompact and low-power image sensor in the ST BrightSense portfolio. It has been developed to enable the next generation of smart and power-efficient systems. Leveraging the world’s first 2.16 µm global shutter pixel, the sensor highlights maximum compactness. It has a tiny 2.73 x 2.16 mm² footprint that fits into the most size-constrained devices such as AR/VR glasses or personal electronics.

With its well-thought-out design, the VD55G1 maintains low power consumption even when pushed at the highest frame rates, making it ideal for battery-powered devices. In addition to this low operating power, the sensor embeds an auto wake-up feature. This enables the sensor to operate in an ultralow power sleepy mode when no change or event is detected. As soon as an event is detected, the sensor automatically sends a trigger to its host processor to switch into full streaming mode to capture the corresponding event. Thanks to this clever feature, vision system makers can finally get rid of the power-hungry, ineffective 24/7 operation of systems such as security cameras, auto-ID, or in-line product inspection.

Besides auto wake-up, the VD55G1 embeds a complete toolbox of on-chip features for optimizing image quality, adjusting frame rate, or improving data efficiency. Autoexposure, noise reduction, and various image corrections help to get stunning images directly from the sensor. This sensor can perform background removal for more efficient face ID, or capture event frames in an event-like mode, enabling the output of event information in a synchronous manner.

Combining a small form factor, power efficiency, and a full range of clever features, the VD55G1 is the ideal vision extension for the next generation of smart embedded systems. Its single-lane MIPI CSI-2 output and I²C or I3C control interface makes it natively compatible with the broadest range of processing units. To facilitate further integration, the sensor is provided along with development kits, camera modules, and drivers. All can be found on st.com.

Figure 1. VD55G1 key features

Acronyms and abbreviations

Table 1. Acronyms and abbreviations
Acronym/abbreviation Definition
ADC analog to digital converter
AWU auto wake-up
BSI backside illumination
CCI camera control interface
CDM charge device model
CDTI capacitive deep trench isolation
CRA chief ray angle
CSI camera serial interface
DL data lane
FoV field of view
fps frames per second
GPIO general-purpose input/output
HBM human body model
I²C/I3C inter-integrated circuit (bus)
ISP image signal processor
LUT look-up-table
MCU microcontroller unit
MIPI mobile industry processor interface
MTF modulation transfer function
NIR near infra-red
OIF output interface
OTP one-time programmable
POW power on reset
PWL piece-wise linear
PWM pulse-width modulation
QE quantum efficiency
ROM read-only memory
STBY standby
SW software

Function description summary

The VD55G1 is a compact global shutter image sensor featuring a matrix of 804 x 704 pixels. With its global shutter operation, all pixels are synchronized to capture light at the same time. This feature gets rid of the motion blur that can affect rolling shutter image sensors when capturing changing or moving scenes.

Once the exposure is finished, each pixel information is transferred in a storage node, before being read and digitized one pixel row after the other. The image data are digitized using internal 10-bit ADCs. Additional gains can be applied before ADC stage (for example, analog gain) or after ADC stage (for example, digital gain). Following the digital conversion, various image preprocessing and correction algorithms can be applied into the sensor before data output, such as autoexposure or binning.

The image data are output as frames of RAW8 or RAW10 data through a MIPI CSI-2 interface. The sensor operates on the single MIPI CSI-2 lane.

The VD55G1 is synchronized to the rest of the system by means of an external clock, triggers, and general-purpose input/output (GPIO) signals, which enable synchronization of several sensor exposure starts or to control strobe light sources during exposure time.

The device is fully configurable through the I²C or I3C serial interfaces and provides flexible frame-to-frame parameter configuration changes via the use of programmable contexts. It also embeds a one-time programmable (OTP) nonvolatile memory. It should be written with 32-bit words for traceability and customer data. The dedicated space reserved for the user is at least 1 Kbit.

Figure 2. Functional block diagram

Technical specifications summary

Table 2. Technical specifications
Category Parameter VD55G1 specifications
Resolution Resolution 0.56 MP
Pixel array [H x V] 804 x 704
Aspect ratio Close to 1: 1
Pixel Shutter type Global shutter
Illumination type BSI
Pixel size 2.16 µm
Color Color option Monochrome
Frame rates (maximum)

Full resolution

VGA resolution

QVGA resolution

194 fps

271 fps

480 fps

Optical characteristics Pixel array size [H x V] 1.74 mm x 1.52 mm
Optical format 1/9 inch (2.3 mm)
CRA 30° linear
Mechanical characteristics Die footprint [H x V] 2.73 mm x 2.16 mm
Die pinout 43 pins
Operating temperature range -30 to 85°C
Electronic characteristics Sensor data interface MIPI CSI-2, 1 lane | I3C
Sensor control interface I²C, up to 1MHz | I3C, up to 12.5 MHz
Output format RAW8, RAW10
Supply voltages

2.8 V–1.8 V or 1.2 V–1.10 V

External clock frequency 6-27 MHz
Power consumption

35 mW (60 fps typical)

1-2 mW (auto wake-up)

0.5 mW (standby)

Embedded features Image quality optimization
  • Autoexposure
  • Automatic dark calibration
  • Noise reduction
  • Gamma correction
  • Defective pixel correction
  • Analog and digital gains
Power and data optimization
  • Auto wake-up
  • Background removal
  • Event-like mode
  • Cropping
  • Binning
  • Subsampling
  • Context management with up to 4 contexts
Other
  • Mirror/Flip
  • Test pattern generation
  • Temperature sensor
  • GPIOs x4

Inter-integrated circuit (I²C)

The VD55G1 is configured and controlled via an I²C interface. It operates in either fast mode (up to 400 kHz) or fast+ mode (up to 1 MHz) at 1.8 V or 1.2 V. After the CPU boot sequence, the default I²C configuration is fast mode plus with a sink capability set to 20 mA. Drive capability can be decreased to 4 mA (fast mode) by writing a dedicated register once the system has booted.

Device addressing uses a CCI protocol as per the I²C-bus specification and user manual (UM3224).

MIPI I3CSM client interface

In addition to the CSI interface, the VD55G1 I3C can be used to output the image. The I3C allows the use of a host in cases where CSI is not supported, or when the CSI interface is already used by another device.

Note: It is not possible to use CSI and I3C simultaneously to stream images.

Depending on the I3C host, the theoretical maximum frame rates are the following:

Table 3. Theoretical maximum frame rates
Frame rate Resolution
>5 fps 400 x 700
17 fps 200 x 400
41 fps 100 x 200

In the case of the I3C image output, the host must be in real time to ensure that the data are read at a consistent data rate.

The device interface includes a MIPI I3CSM SDR. Refer to the MIPI - I3C specification v1.0.

Camera serial interface (CSI)

Refer to:

  • MIPI CSI-2 version 1.3 with I3C CCI (as defined in CSI-2 v4.0.1).
  • MIPI D-PHY specification v 1.1.

Power supplies

The power supplies required by the sensor are:

  • 2.8 V for the analog blocks
  • 1.8 V or 1.2 V for the digital I/Os
  • 1.10 V for the core digital logic and MIPI CSI-2 output drivers

The pixel array requires different positive and negative voltages, all internally generated by charge pumps and regulators. Two voltage references, internally generated, need external decoupling capacitors.

The internal MCU handles the entire power management of the sensor to guarantee the lowest power consumption at any given time.

Clock

An input clock is required from an external digital clock source in the range of 6 MHz to 27 MHz.

Video pipe

The video pipe performs several features designed to ensure an image of high quality. These features include:

  • Analog subsampling
  • Pattern generation
  • Dynamic defective pixel correction
  • Dark calibration
  • Autoexposure
  • Digital binning
  • Embedded status lines
  • Output interface
  • Context management
  • Cropping
  • Flexible PWL gamma
Figure 3. VD55G2 image signal processor schematic

Analog subsampling

The device supports x2, x4, and x8 subsampling, which reduces overall image size and keeps the same FoV. Subsampling is applied vertically and horizontally during the ADC readout. Every two, every four, or every eight pixels are read. When subsampling is used, the frame rate can be increased by decreasing the frame length.

Binning and subsampling are mutually exclusive.

Pattern generation

The pattern generation allows the insertion of digital patterns in the output frame for test and debug. Either:

  • Whole or part of the active data is replaced with a pattern
  • Dark lines are kept untouched

The available patterns are:

  • Diagonal gray scale
  • Pseudorandom data
Figure 4. Available patterns

Defective pixel correction

Active pixels are corrected automatically by a dynamic algorithm embedded in the sensor ISP. This enables defect-free images straight out of the sensor without further algorithm development or processing resources. The advanced correction algorithm can correct singlet and couplet of defects and take into account local spatial gradients.

The correction strength evolves automatically with exposure time.

Dark calibration

The pixel matrix has dedicated lines with shielded pixels that dynamically retrieve the dark level and subtract it from the active image. Temperature, exposure time, or gain changes are compensated. Temporal smoothing and fractional bit dithering are applied to avoid a sudden one-code step. This block also embeds a programmable digital gain control feature with a granularity of 1/256 followed by a configurable pedestal to offset the dark level along the ISP pipe.

Autoexposure

The sensor integrates an autoexposure module to compute statistics on a given part of the active image. This module allows the exposure parameter to be changed accordingly.

The sensor can enable two concurrent autoexposure processing algorithms. They can be split over the four contexts. It continues computing statistics over frames whether the autoexposure feature is enabled or not.

Stable behavior of the autoexposure module requires that AE ROI, exposure conditions, and active scene illumination in contexts are homogeneous.

Digital binning

The digital binning process reduces the image resolution by a factor of 2 or 4 in each direction. Central and neighboring pixels are weighted to produce the digital binned image, avoiding special phase shifts and artifacts that may occur on the output image. Digital binning and subsampling are mutually exclusive.

Embedded status lines

The MCU has access to a bank of status registers. They are refreshed at each frame. They provide detailed information on the current state of the sensor. For example:

  • Clock settings
  • Cropping and orientation parameters
  • Analog and digital gains
  • Integration time
  • Frame counter index
  • Thermal sensor value

The embedded status lines content is a copy of this information. The OIF generates an embedded status line, which allows metadata to be sent through the MIPI image data interface. There are 512 bytes transmitted at the beginning of each frame. The length of the embedded status line can be stretched to equal the active line packet size. Transmission of the embedded data lines can be disabled by configuring a static register during SW_STANDBY state before streaming. The embeded data lines have their own programmable "data types" and "virtual channels".

Output interface (OIF)

The OIF embeds a single data lane MIPI D-PHY interface. It supports up to 1.2 Gb/s of data. RAW10 and RAW8 data formats are supported over the CSI2-OIF.

The OIF can output a combination of the following:

  • Intelligent status lines
  • Frame data

Context management

The sensor allows the configuration of up to four different rolling contexts (or frame setups). Parameters that can be specifically defined in a context are listed in the figure below.

Figure 5. Context parameters


Contexts can be chained one to another in an ending or non-ending sequence.

Figure 6. Example of ending and non-ending multicontext sequence


Cropping

The host can accurately choose which area of the whole pixel array it receives. This reduces traffic on the CSI interface and saves processing time.

Synchronization modes

The sensor has multiple synchronization modes:

  1. Leader mode
    • Image streaming starts right after the execution of a streaming initialization command sent over the I²C bus.
  2. Follower mode
    • Using GPIO pulses
    • Using I²C and I3C triggering commands

General purpose input/outputs (GPIOs)

The sensor provides four GPIOs:

  • GPIO0 is used as a frame start synchronization signal or as a generic GPIO if not used for this function
  • GPIO[1-3] are used as strobe output, PWM output, VSYNC or as a generic GPIO as per the configuration
Figure 7. GPIO modes

All GPIO settings are fully configurable for the four context setups. Each output signal can be mapped to one or several of the GPIOs. All GPIOs have configurable polarity.

Figure 8. PWM and pulse overview

Use case examples

Data of Table 4 Example of functional use cases are provided for an integration time of 1 ms.

Table 4. Example of functional use cases
Resolution fps at 9 bits Typical power consumption at 9 bits fps at 10 bits Typical power consumption at 10 bits
800 x 700 194 75.8 168 76.9
600 x 600 224 70.9 194 68.7
640 x 480 271 72.7 235 71.6
320 x 240 480 62.3 408 61.9

Low power consumption

The figure below describes the variation of the power consumption as a function of the frame rate, at full resolution, and at different integration times.

Figure 9. VD55G1 power consumption vs frame rate

Background removal

The VD55G1 includes the ability for in-sensor background removal. Using the pixel combined with the read-out ensures there is no delay between the two exposures.

Figure 10. Background removal

Differential mode

The VD55G1 embeds a disruptive streaming mode, where each pixel value is the difference between two times.

It can be used to measure motion, with a single frame, so with ultra-low latency (single frame) and no impact on power consumption.

This mode is done directly at pixel level with ultrashort timings so cannot be emulated by the host.

There is no host processing needed as the image is natively differential.

Output can be considered as event-like but still compatible with standard processing.

Differential value is signed, where the zero can be positioned anywhere in the range [0:1023], which is useful for motion estimation.

These differential frames can be interlaced with standard images. It is typically useful to combine both object detection (hands, eyes...) and motion estimation.

Figure 11. Differential mode
Figure 12. Differential mode illustration

Auto wake-up

The VD55G1 includes an autonomous mode, which ensures power saving. It allows sensing the scene in lower power mode, without image output. When there is a significant change in the image, the sensor triggers a GPIO. Then the host can enable normal streaming and analyze the scene.

Figure 13. Auto wake-up

Spatial HDR

The VD55G1 supports an HDR feature, requiring a single frame, so with no impact on power and latency.

There are three categories of pixels; each group has its own integration time.

The VD55G1 outputs the raw image without recombining the HDR.

There are two options for the host:

  • Compute an HDR image by recombining the pixels with different exposure.s
  • Directly apply computer vision on the raw image.
Figure 14. Spatial HDR

Flexible PWL gamma

The VD55G1 embeds a flexible piece-wise linear (PWL) look-up-table (LUT).

The LUT is defined by four points. Each point is positioned by X and Y values, as well as the slope to the next point.

Figure 15. VG55G1 LUT

Die specifications

In the table below, the die dimensions are after sawing. The optical center is with the die center as reference.

Table 5. Die size after sawing
Description Min. (μm) Typ. (μm) Max. (μm)
X die (after sawing) 2720 2730 2740
Y die (after sawing) 2153 2163 2173
Die thickness 150 μm
Table 6. Optical center
Description X Y
Optical center 0.0 36.4
Figure 16. Die mechanical dimensions (μm)
Figure 17. Pad details
Figure 18. Display

Pad description

Table 7. Pad description table
Ball name Type Description Reset state Reference supply
Power supply
VCORE PWR 1.10 V power supply for the digital core 1.10 V
VDDIO 1.8 V or 1.2 V power supply for the IOs 1.8 V or 1.2 V
VANA 2.8 V analog power supply 2.8 V
DGND Digital ground VDDIO
AGND Analog ground VANA
Reference
VCPNEG_IN REF Must be connected to VCPNEG_OUT VANA
VCPNEG_OUT Must be connected to VCPNEG_IN
VCPPOS_IN Must be connected to VCPPOS_OUT
VCCPOS_OUT Must be connected to VCPPOS_IN
CSI-2 interface
DATA1P, DATA1N MIPI DPHY CSI-2 data lane 1, positive and negative Low VCORE
CLKP, CLKN CSI-2 clock, positive and negative
Host interface
XSHUTDOWN I Reset active low VDDIO
SDA IO I²C/I3C data
SCL I I²C/I3C clock
GPIO0 IO General purpose I/O and strobe light control Low
GPIO1
GPIO2
GPIO3
CLKIN I Input clock
Other pins
NC Not connected
Table 8. Pad coordinatesThe pad coordinates (0, 0) are the die center
Pad number Net name Bonding point X coordinate Bonding point Y coordinate
1 VANA -1260.030 863.920
2 AGND -1260.030 728.840
3 NC -1260.030 619.730
4 CPNEGIN -1260.030 458.700
5 VCORE -1260.030 323.630
6 DGND -1260.030 188.560
7 CPNEGOUT -1260.030 53.490
8 AGND -1260.030 -81.590
9 AGND -1260.030 -216.660
10 CPPOS -1260.030 -351.730
11 CPPOS -1260.030 -486.800
12 VANA -1260.030 -647.830
13 NC -1260.030 -782.900
14 NC -1147.420 -976.530
15 NC -986.390 -976.530
16 VDDIO -808.350 -976.530
17 SDA -668.750 -976.530
18 SCL -533.670 -976.530
19 XSHUTDOWN -389.150 -976.530
20 VCORE -254.080 -976.530
21 NC -151.010 -976.530
22 DGND -47.950 -976.530
23 DGND 87.130 -976.530
24 VCORE 258.370 -976.530
25 NC 361.430 -976.530
26 DGND 464.500 -976.530
27 VANA 635.740 -976.530
28 AGND 796.760 -976.530
29 CLKN 931.840 -976.530
30 CLKP 1066.900 -976.530
31 DATA1N 1260.030 -863.290
32 DATA1P 1260.030 -702.260
33 VDDIO 1260.030 -567.190
34 GPIO0 1260.030 -432.120
35 GPIO1 1260.030 -297.050
36 GPIO2 1260.030 -136.020
37 CLKIN 1260.030 -0.950
38 DGND 1260.030 134.130
39 VCORE 1260.030 268.570
40 DGND 1260.030 403.640
41 GPIO3 1260.030 538.710
42 AGND 1260.030 728.850
43 VANA 1260.030 863.920

Additional components

Dedicated additional capacitors are required to complete the circuit. These are listed in Table 9 Capacitor needs. Capacitor needs below. The capacitors should be selected to maintain their capacitance value within the indicated tolerance over the full range of maximum voltages, operating temperatures, and aging.

Capacitor values are based on capacitor positions (embedded in the camera module or external to the camera module).

External capacitors are required to properly filter out supply noise. Optimal reference in terms of value and size is subject to application board architecture and topology. The external capacitor values provided in the table below may be increased to compensate real supply noise.

Table 9. Capacitor needs
Associated pad name Typical voltage Capacitor position Minimum capacitance Typical capacitance Maximum capacitance Operating frequencies Capacitor ground Purpose
CPPOS_IN, CPPOS_OUT 3.55 V Embedded 330 nF 470 nF 564 nF 350 to 450 MHz AGND CP tank capacitor
CPNEG_IN, CPNEG_OUT -2.0 V Embedded 650 nF 0.88 µF 1.04 µF 350 to 450 MHz AGND CP tank capacitor
VDDIO 1.8 V or 1.2 V External 1 µF

1 MHz (I²C)

12.5 MHz (I3C)

DGND Supply decoupling
VCORE 1.10 V Embedded 470 nF

800 MHz (RCC)

0.4 GHz as min. value - 1.2 GHz (MIPI DPHY)

150 MHz (ISP)

DGND Supply decoupling
External 10 µF Pulse of current of 2 µs DGND Supply decoupling
VANA 2.8 V Embedded 100 nF 350 to 450 MHz (CPPOS) AGND Supply decoupling
External 10 µF AGND Supply decoupling
Capacitor position Embedded in the camera module or external to the camera module
Figure 19. Application schematic

Layout guidelines

For good PCB design practice, observe the following image sensor layout:

  • Use power and ground planes to supply power to the sensor.
  • Join grounds i.e. join AGND and DGND into one single, solid GND plane underneath the sensor.
  • Connect this GND plane to the sensor pads with one via per GND pad.
  • To minimize risk of emissions, shield all vias and tracks attached to supplies by their respective GND nets.
  • Maximize copper fill on the power planes near the sensor and use vias to improve heat transfer from the sensor. Consider including additional heatsinks close to the sensor if it is to be used at high temperatures.
  • Route the high-speed signal pairs of the MIPI CSI-2 interface with balanced and controlled impedance differential traces (50 Ω single-ended impedance, 100 Ω differential impedance). This is a requirement for high-speed signaling. Route each pair together and match them in length to target a maximum 10 ps skew.

CPNEG_IN and CPNEG_OUT must be connected together with a short track. The required decoupling capacitor shall be placed on this path and not on an isolated track.

CPPOS_IN and CPPOS_OUT must be connected together with a short track. The required decoupling capacitor shall be placed on this path and not on an isolated track.

Device power up sequence

The power on sequence must be done as follows:

  1. Provide all the external supplies (VDDIO, VCORE, VANA) according to the device characteristics described in Electrical characteristics. As long as XSHUTDOWN is low, the device is in HW_STANDBY state.
  2. External supplies can be switched on in any order, as well as CLKIN.
  3. Set XSHUTDOWN to high.
Figure 20. Power up sequence

The device has power-on-reset (POR) detection cells with hysteresis on VCORE and VDDIO power supplies. POR is released after a typical delay of 20 μs on the rising edge.

Bursts with a duration of less than 2 μs (typical) are ignored.

Table 10. POR threshold
Supply POR max threshold rising edge (V) POR min threshold falling edge (V)
VCORE 0.746 0.502
VDDIO 0.686 0.622

Device power down sequence

The power down sequence must be done as follows:

  1. If the sensor is in STREAMING state, then set it to SW_STANDBY state and wait for the command to complete.
  2. Set XSHUTDOWN to low.
  3. External supplies can be switched off in any order, as well as CLKIN.

Quantum efficiency

Quantum efficiency (QE) is the percentage of incident photons converted into electrons, representing the sensitivity of the pixels.

QE graph is measured at Tj=60°C.

Figure 21. Quantum efficiency

MTF

The modulation transfer function (or MTF) measures the ability of the device to differentiate spatial frequencies. The MTF value represents the contrast restitution for the corresponding spatial frequency, hence describes the contrast attenuation. It is a sharpness indicator that quantifies to what extent the image sensor can capture and discriminate tiny detailed contrast of an object in the field of view.

The figure below presents the on-axis MTF, measured in a 100x100 pixels ROI with the slanted-edge method. Note that the Ny is the spatial Nyquist frequency. This describes the MTF properties of the sensor itself (without a lens).

MTF is measured at ambient temperature.

Figure 22. On axis vertical and horizontal pixel MTF @ 534 nm
Figure 23. On axis vertical and horizontal pixel MTF @ 940 nm

Microlenses and CRA matching

Each pixel of the matrix has its own micro lens covering it.

The purpose of the microlens is to concentrate and optimize photon capture passing through the module lens down to the photodiode.

The light beam has an incidence angle change when passing through the module lens, increasing from center to periphery. This is the chief ray angle (CRA).

To compensate the change of CRA over the matrix, the microlens position over the pixels progressively shifts from matrix center to matrix borders.

The design of the sensor microlens shift is optimized for matching a lens with CRA of 30° at the corners, and follows a linear shift shape.

It is recommended to match the CRA of the lens with the CRA of the image sensor to maximize image quality. Featuring advanced BSI pixel technology, the VD55G1 provides high relative illumination (RI) uniformity up to the image corners, which enables users to select lenses with different CRA with limited impact.

The following figure presents the CRA tolerance range in lens selection for maintaining RI uniformity over 90% across the image.

Figure 24. Guideline for lens CRA matching at 520 nm
Table 11. CRA examples
Distance from optical center (mm) Chief ray angle (°)
0.00 0
0.12 3
0.23 6
0.35 9
0.46 12
0.58 15
0.70 18
0.81 21
0.93 24
1.04 27
1.16 30

Electrical characteristics

The electrical characteristics have been measured under the following conditions:

  • Full resolution (804x704 pixels)
  • Nominal power supply levels and nominal voltage
  • External clock at 12 MHz
  • Full speed (168 fps)
  • 1.2 Gbit/second on MIPI
  • Junction temperature at 60°C
  • Integration time = 376 µs

Absolute maximum ratings

CAUTION: Stresses above those listed under "Absolute maximum ratings" may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or any other conditions above those indicated in the operational sections of the specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Table 12. Absolute maximum ratings
Symbol Parameter Maximum Unit
VDDIO Digital IO power supply 2.88 V
VANA Analog power supply 3.99 V
VCORE Digital core power supply 1.89 V
VESD, electrostatic discharge model Human body model (HBM) ±2 kV
Charge device model (CDM) ±500 V

Operating conditions

Table 13. Operating conditions
Symbol Parameter Min Typ Max Unit
VDDIO Digital IO power supply 1.62 1.8 1.92 V
1.08 1.2 1.32
VANA Analog power supply 2.7 2.8 2.9 V
VCORE Digital core power supply 1.05 1.10 1.26 V
Temperature
T JF Junction temperature (functional operation) -30 — 85 °C

Power consumption

Values below are measured for the conditions listed in Electrical characteristics, but they also include process variability.

Table 14. Typical and maximum power consumptions for VDDIO = 1.8 V
State VDDIO VCORE VANA Unit Total power Unit
Typ Max Typ Max Typ Max Typ Max
Reset 0.006 0.01 0.5 2 0.002 0.01 mA 0.6 2.2 mW
SW standby 0.006 0.01 0.75 2.1 0.002 0.01 0.8 2.4
Streaming 168 fps 0.006 0.01 33.2 37.0 13.5 15.0 74.3 82.7
Streaming 30 fps 0.006 0.01 9.7 11.5 3.6 4.0 20.8 23.9

The values in Table 15 Maximum supply consumption are measured for the worst conditions of process, voltage, and junction temperature (85°C). They are evaluated on a limited number of devices.

Table 15. Maximum supply consumption
State VDDIO (mA) VCORE (mA) VANA (mA)
SW_STANDBY 0.01 4 0.01
Streaming image 168 fps 0.01 50 15

Current profile

It is evaluated on one device.

Figure 25. Start streaming and first frame of typical current profile (mA) over time (ms)
Note: In the figure above, start streaming and first frame of typical current profile (mA) over time (ms) is captured at maximum temperature and voltage.

The curves on the graph below cover different devices tested over different voltage conditions (nominal or maximum).

It is evaluated on a limited number of devices.

Figure 26. Detail of VANA first transient pulse energy

AC ripples

Image sensors require stable power to ensure high-quality image capture, because fluctuations in power can lead to noise in the images. To ensure optimal performance of image sensors, it is important to provide a power supply that has a minimum spurious voltage.

The AC ripple parameter pertains to the sensor's external power sources. It applies to the voltage regulators powering the sensor. The table below defines the limits for permissible residual ripple.

These parameters are specified by design.

Table 16. AC ripples
Supply AC ripples (mV peak to peak) Frequency range
VANA 10 Up to 10 MHz
VCORE 20

CLKIN input

The CLKIN input is for all voltage and temperature conditions.

Table 17. Typical CLKIN inputVCLKINL, VCKLINH, fCLKIN, C to Cjitter and duty cycle are evaluated on a limited number of devices.
Symbol Parameter Min Max Unit
VCLKINL DC-coupled square wave low-level input -0.5 0.15 x VDDIO V
VCLKINH DC-coupled square wave high-level input 0.85 x VDDIO VDDIO + 0.5
fCLKIN Clock input frequency 6 27 MHz
C to Cjitter Clock maximum cycle to cycle jitter — 200 ps
Duty cycle Clock duty cycle 40 60 %
ICLKIN Input leakage current — 10 μA

Digital inputs

The digital inputs are over process variations at 60°C.

Table 18. Digital inputs over process variations at 60°CVIL and VIH are evaluated on a limited number of devices.
Symbol Parameter Min Max Unit
VIL Low-level input voltage -0.3 0.3 x VDDIO V
VIH High-level input voltage 0.7 x VDDIO VDDIO + 0.3
ILeak Input leakage current 1 — 10 μA
1 For 0 ≤ VI ≤ VDDIO

Digital outputs

The digital outputs are over process variations at 60°C.

Table 19. Digital outputs
Symbol Parameter Conditions Min Max Unit
VOL Low-level output voltage IOL = -4 mA — 0.4 V
VOH High-level output voltage IOH = 4 mA VDDIO=1.2 V 0.7 —
IOH = 4 mA VDDIO=1.8 V 1.4 —
Imax Maximum current — — 4 mA

I²C interface - SDA, SCL

I²C timing and voltage conform with the norm: UM10204-I2C-bus specification and user manual, Rev. 6, 4 April 2014.

It is evaluated on a limited number of devices.

I3C interface

I3C timing and voltage conform with the norm :MIPI alliance Errata 02 for MIPI I3C Specification version 1.1.1, 10 March 2022.

It is evaluated on a limited number of devices.

CSI-2 interface

The CSI-2 interface conforms with the MIPI DPHY specification v1.1.

It is evaluated on a limited number of devices.

Package information

To meet environmental requirements, ST offers these devices in different grades of ECOPACK packages, depending on their level of environmental compliance. ECOPACK specifications, grade definitions, and product status are available at: www.st.com. ECOPACK is an ST trademark.

Packing

Tested dice are delivered as sawn dice, which are reconstructed into a wafer format on UV-tape, and delivered on a metallic ring (see figure below). The frames are packed in plastic containers, each including a maximum of 13 double-spaced reconstructed wafer rings. A mapping information file is also provided for localizing dice that may have been damaged during wafer reconstruction on sticking foil.

Figure 27. Reconstructed wafer information

Storage information

Store all packing material in an appropriate indoor area. This is to prevent any dust and/or damage from the sun, external light, and physical shocks.

Keep the temperature between 15ºC and 35ºC.

Keep the relative humidity range between 10% and 70% maximum.

Store the reconstructed wafers under vacuum, in their original supplied sealed packing until they are used.

After the packing seal is broken, store the reconstructed wafers under nitrogen (N2) within dedicated closed shelves until they are processed.

Use the trace code to count the storage time. It is written on the package label.

The maximum storage time of the reconstructed wafer is:

  • Six months from the trace code date. This is when the wafer is kept in the original sealed packing.
  • One week from the trace code date. This is when the original packing seal is open.

The maximum storage time defines the maximum time that can be waited for reconstructed wafer processing. Processing may be for picking and placing, and module integration. If the maximum storage time is not respected, safe processing is not guaranteed.

Note: For further information on reconstructed wafer specifications for visual inspection and packing, refer to the technical note TN1497.

Revision history

Table 20. Document revision history
Date Version Changes
27-Feb-2023 1 Initial release
27-Jun-2024 2

Updated the document title, cover image, product summary table, "Features", and "Description".

Added the ST BrightSense subbrand and "Applications".

Reorganized Product overview.

Added information to Function description summary and updated Figure 2 Functional block diagram.

Updated Table 2 Technical specifications.

Updated Inter-integrated circuit (I²C).

Updated MIPI I3CSM client interface.

Updated Camera serial interface (CSI).

Updated wording in Video pipe.

Updated Defective pixel correction.

Updated Dark calibration.

Updated Autoexposure.

Modified binning to digital binning and updated Digital binning.

Updated Embedded status lines.

Updated Context management.

Updated Analog subsampling.

Updated Synchronization modes.

Updated General purpose input/outputs (GPIOs).

Updated Table 4 Example of functional use cases.

Updated Low power consumption.

Added Differential mode.

Added Spatial HDR.

Updated Figure 16 Die mechanical dimensions (μm) and Figure 17 Pad details.

Added Table 7 Pad description table.

Updated some net names in Table 8 Pad coordinates and modified term pin to pad.

Updated Additional components.

Updated Device power up sequence.

Added Quantum efficiency.

Added MTF.

Renamed CRA section to Microlenses and CRA matching and updated.

Updated Electrical characteristics.

Added Absolute maximum ratings.

Updated Table 13 Operating conditions.

Updated Power consumption.

Added Current profile.

Updated AC ripples.

Renamed EXTCLK input section to CLKIN input and updated.

27-Jun-2024 2 continued

Seperated Digital inputs and outputs into two seperate sections and updated values in Table 18 Digital inputs over process variations at 60°C and Table 19 Digital outputs.

Updated I²C interface - SDA, SCL.

Added I3C interface.

Updated CSI-2 interface.

Modified title Sawn die information to Packing and updated description.

Added Storage information.

30-Jul-2024 3

Modified the voltage value for the core digital logic and MIPI CSI-2 output drivers in Technical specifications summary, Power supplies, and Table 7 Pad description table.

Updated Figure 24 Guideline for lens CRA matching at 520 nm.

List of tables

List of figures

IMPORTANT NOTICE – READ CAREFULLY

STMicroelectronics NV and its subsidiaries (“ST”) reserve the right to make changes, corrections, enhancements, modifications, and improvements to ST products and/or to this document at any time without notice.

In the event of any conflict between the provisions of this document and the provisions of any contractual arrangement in force between the purchasers and ST, the provisions of such contractual arrangement shall prevail.

The purchasers should obtain the latest relevant information on ST products before placing orders. ST products are sold pursuant to ST’s terms and conditions of sale in place at the time of order acknowledgment.

The purchasers are solely responsible for the choice, selection, and use of ST products and ST assumes no liability for application assistance or the design of the purchasers’ products.

No license, express or implied, to any intellectual property right is granted by ST herein.

Resale of ST products with provisions different from the information set forth herein shall void any warranty granted by ST for such product.

If the purchasers identify an ST product that meets their functional and performance requirements but that is not designated for the purchasers' market segment, the purchasers shall contact ST for more information.

ST and the ST logo are trademarks of ST. For additional information about ST trademarks, refer to www.st.com/trademarks. All other product or service names are the property of their respective owners.

Information in this document supersedes and replaces information previously supplied in any prior versions of this document.

© 2025 STMicroelectronics – All rights reserved