AN3960 · Application noteGuidelines for ESD for touch sensing applications on STM32 MCUs
Download .pdfOpen in the full document

ESD protection devices

ESD protection devices

A very effective method to protect input/outputs lines from ESD discharges is to place special-purpose protection devices on the vulnerable traces. For touch sensing devices, they must have low capacitance. Table 4 ESD protection devices lists the devices recommended for touch sensing microcontrollers.

Table 4. ESD protection devices
ST ESD protection diode (maximum number of protected lines)Input capacitance (pF)Leakage currentContact discharge maximum limit (kV)Air discharge maximum limit (kV)
ESDAXLC5-1U2 0.554 nA±16±30
ESDAXLC6-1MY2

(single line)

0.6 (max)≤100 nA±8-
HSP053-4M5

(four lines)

0.251 nA±10±25
HSP054-4N10

(four lines)

0.455 nA±15±30

Firmware

When permanent damage occurs, the firmware is inefficient but, irreversible damage is not always the only consideration of an ESD stress.

The maximum risk due to an ESD stress is degradation. However, in some less negative cases (such as temporary degradation or loss of function) when a simple system reset is needed, a self-recoverable application can be implemented by using the “watchdog timer on”. The system can restart from a known state and resume normal operations. The final outcome is a robust application.

The debounce firmware method is used to filter some unwanted signals and therefore helps reduce ESD stress effects.

Guidelines for touch sensing design

Refer to application note Guidelines for designing touch sensing applications with surface sensors (AN4312) for detailed information.

Conclusion

Among the techniques to protect electronic systems against ESD stress, the cheapest and simplest method is to add a small serial resistor of about 50 Ω. For greater robustness a diode or an ESD protection device can be added. The drawbacks of these choices are cost, leakage, and input capacitance.

In an environment where ESD can strike frequently, the most effective way is to use a combination of the techniques described in Protecting against ESD. For example, use simultaneously a spark gap (with a 10 kΩ serial resistor), a ground ring, and robust firmware.

In the touch sensing domain, most of the protection is provided by a dielectric overlay. However, an ESD stress can strike from anywhere so, additional measures are recommended.

Revision history

Table 5. Document revision history
DateVersionChanges
3-Oct-20111Initial release.
20-May-20162Deleted Section 4: STM8T142-EVAL evaluation board: ESD tests.

Added Table 1: Applicable products and updated scope of the document to the listed RPNS.

Added. Section 3.8: Guidelines for touch sensing design.

16-Jan-20193Updated:
  • Table 1. Applicable products
  • Section 2 Risks of ESD
16-Apr-20194Updated:
  • Section 3.4 Additional resistance
  • Section 3.5 Additional diodes
  • Section 3.6 ESD protection devices
04-Oct-20215Updated:
31-Jan-20236Added STM32WBA series in Table 1
06-Mar-20247

Document scope extended to STM32U0 series, hence updated Table 1.

Updated document title.

Updated Figure 4 Ground ring.

Minor text edits across the whole document.

26-Nov-20248Document scope extended to STM32U3 series, hence updated Table 1.