DDR3L signals
This example shows how to perform a simulation on STM32MP15 Series and DDR3L with DDRx batch simulation of Hyperlynx. The DDR SDRAM has:
- dedicated signals
- differential pair for clock
- address/command, controls
- reference voltage
- calibration resistor
- data lines in which four bytes are each composed with:
- eight data
- a data mask
- differential pair for data strobe


DDR3L simulation
When your layout is finished follow these steps:
References
- HyperLynx® LineSim User Guide Software Version 9.1, Mentor Graphics, March 2014
- HyperLynx® BoardSim User Guide Software Version 9.2, Mentor Graphics, December 2014
- High-Speed Digital System Design, Hall, Stephen, Hall Garrett, and McCall, James, John Wiley and Sons, Inc., 2000
Revision history
List of tables
List of figures
Figure 1. Transmission line at high frequency
Figure 2. Transmission line with IC modeling
Figure 6. 32F746GDISCOVERY schematic
Figure 7. 32F746GDISCOVERY PCB
Figure 10. Free-form schematic
Figure 11. Waveform with I/O speed of 0x00
Figure 12. Waveform with I/O speed of 0x10
Figure 13. Waveform with I/O speed of 0x11
Figure 14. QUADSPI schematic NOR memory interface
Figure 15. QUADSPI schematic STM32 interface (part 1)
Figure 16. QUADSPI schematic STM32 interface (part 2))
Figure 18. Free-form schematic QSPI_CLK
Figure 19. Waveform with R44 = 0Ω
Figure 20. Waveform with R44 = 33Ω
Figure 21. Terminator Wizard menu
Figure 22. Waveform with R44 = 40.6Ω
Figure 23. DDR3L schematic STM32MP15 interface
Figure 24. DDR3L schematic memory interface
Figure 27. DDRx batch simulation
Figure 28. DDRx batch simulation: ODT for data lines
| Date | Version | Changes |
|---|---|---|
| 1-Avr-2016 | 1 | Initial release. |
| 4-Sep-2019 | 2 | Updated all the document to include MPUs on its scope. |
| 10-Aug-2022 | 3 |
Updated: Added: |





