1200 V ACEPACK DMT-32 power modules based on SiC MOSFET technology

Highly efficient and reliable solution with a flexible layout

High power density STPOWER ACEPACK modules minimize system room occupation

Combining the intrinsic features of silicon carbide technology with an optimized compact design, the ACEPACK DMT-32 ensures a flexible layout able to implement several topologies. This molded, through-hole, 32-pin power module is tailored for automotive applications like OBC, DC-DC and auxiliary supplies as well as industrial ones including solar and energy and motor drive applications.

ST's ACEPACK DMT-32 SiC-based module portfolio covers several converter topologies such as fourpack, sixpack and totem pole (coming soon) targeting a power up to 22 kW.

Designed for a wide range of applications

On-board chargers (OBC)

On-board chargers (OBC)

DC/DC converters for EV/HEV

Fluid pumps, HVAC and climate control

Industrial motor control

Industrial motor control

Energy generation and distribution

Energy generation and distribution

Power supplies and converters

Power supplies and converters

Select your product

M1F45M12W2-1LA

Fourpack topology

M1F45M12W2-1LA

Automotive‑grade ACEPACK DMT‑32 power module, fourpack topology, 1200V, 47.5mΩ typ. SiC power MOSFET with NTC

M1P45M12W2-1LA

Sixpack topology

M1P45M12W2-1LA

Automotive-grade ACEPACK DMT-32 power module, sixpack topology, 1200V, 47.5mΩ typ. SiC power MOSFET with NTC

Start your design

STDES-BCBIDIR

STDES-BCBIDIR: 11 kW bidirectional battery charger based on three phase two level PFC and isolated DC-DC converter

STDES-BCBIDIR: 11 kW bidirectional battery charger based on three phase two level PFC and isolated DC-DC converter

A complete solution for high-voltage charging in both industrial and automotive fields. It consists of two power stages: a PFC and an isolated DC-DC stage. Based on the ACEPACK DMT-32 SiC power module, the solution runs on a STM32G474RE MCU.

*For order, please contact our sales office

STDES-BCBIDIR

STPOWER Studio: dynamic electro-thermal simulation software for ST power devices

STPOWER Studio: dynamic electro-thermal simulation software for ST power devices

The software provides comprehensive power and thermal analysis. It predicts the device performance shortening the design cycle and saving time and resources. Furthermore, the tool helps users to select the best device fitting a specific application mission profile..

Live webinar

Improve design and performance with new ACEPACK package and SiC MOSFET technology

Thursday, October 03, 2024

► 03:00 pm CEST