SLLIMM-nano intelligent power modules in compact SMD package

save space in low-power motor drives

Compact, fully molded IPMs with IGBT or HV MOSFET switching options for energy-efficient solutions

Compact, fully molded IPMs with IGBT or HV MOSFET switching options for energy-efficient solutions

Compact, thermally efficient SLLIMM-nano IPMs in space-saving SMD package based on IGBT (600 V) or MOSFET (500 V) technologies boost efficiency in hard-switching circuits up to 20 kHz. Increased creepage and clearance between leads ensure effective safety isolation.
Ideal for boards needing reflow soldering, it is perfect for low-power applications including roller shutters, small fans, compressors, and motor drives low power.

  • Surface mounting technology package
  • 500 V MOSFET (1.5 and 3.2 Ω) and 600 V IGBT (3 and 5 A)
  • Optimized voltage drop in conduction mode
  • Interlocking function
  • NTC for temperature control
  • Easy to drive using low-voltage MCU
  • PCB space reduction
Dishwashers

Dishwashers

Roller shutters

Roller shutters

Fans

Fans

Motor drivers

Meet the latest SLLIMM-nano SMD: STGIPNS4C60T-H

STGIPNS4C60T-H SLLIMM nano IPM

特徴

特徴

  • Ultra-compact SLLIMM-nano SMD package
  • Integrated 5 A, 600 V 3-Phase IGBT with drivers & diodes
  • Comprehensive protection suite (UVLO, interlocking, shutdown, overcurrent)
  • Optimized for Low EMI
  • Flexible 3.3 V/ 5 V/ 15 V CMOS/TTL inputs
  • Integrated current sensing Op-Amp
  • Onboard NTC for temperature control

 

Streamlined development solutions for faster prototyping

Our comprehensive support boards for the SLLIMM-nano family, along with the STPOWER Studio online electro-thermal simulation software, offer an efficient and user-friendly platform for testing various SLLIMM-nano Intelligent Power Modules (IPMs). These boards streamline the prototyping and development process, while the software provides detailed power and thermal analysis to accurately predict device performance.

STPOWER Studio online electro-thermal simulation software

This easy-to-use design aid offers comprehensive power and thermal analysis, predicting device performance to shorten the design cycle and save time and resources. Additionally, the tool assists users in selecting the best device for a specific application mission profile.