Reunited! The embedded community will meet in-person this year for embedded world 2022.
Meet our 100+ experts to discover the embedded innovation that will take your design to the next level. Contact your ST representative or write to us at info.event@st.com to schedule a meeting!
Looking for a new career opportunity or a student position? Our recruitment teams will be at the event! Check out our job openings.
The software tool allows developers to easily generate optimized Machine Learning libraries running on microcontrollers and sensors for any application. Find out more.
Demos
Exhibitor Forum
Conference
Register
Discover ST's embedded innovation with over 50 demos
{{demo.title}}
Exhibitor Forum & panel discussion
As part of embedded world 2022, ST will host several live sessions, focusing on the following topics.
Speaker: {{topic.speaker}}
When: {{topic.when}}
Where: {{topic.where}}
{{topic.duration}}
embedded world Conference
ST will also host several paper presentations at the embedded world Conference in Hall 6. Check out the program to find out more and order your tickets here.
If your company is an exhibitor at embedded world, use the code EWC22EXH for 30% off!
Paper presentation
Multi-core operating system in automotive embedded systems
Speakers: Giuseppe DI-GIORE, Paolo TREFFILETTI
2:15 PM CEST (30min) June 22, 2022
Paper presentation
Commercial distribution software VS open source for functional safety in automotive applications
Speaker: Nicola MAGISTRO
11:00 PM CEST (30min)June 23, 2022
Paper presentation
Bluetooth Mesh nodes configuration updates using parallel method
Speaker: Salil JAIN
2:45 PM CEST (30min)June 23, 2022
Paper presentation
Performance, scalability and reliability considerations for Bluetooth Mesh networks
Speaker: Salil JAIN
3:45 PM CEST (30min)June 23, 2022
Register now
Order your free tickets online for embedded world 2022 and contact your ST representative to schedule a meeting. We are looking forward to seeing you in Nuremberg!