ST25-TAG-BAG-EC
Active
Design Win
Set of ST25TV and ST25TN series NFC tags

Download databrief Order Direct

Product overview

Description

The ST25-TAG-BAG-EC is a ready-to-use set, containing tags based on NFC Forum Type 5 (ST25TV512C and ST25TV02KC) and NFC Forum Type 2 (ST25TN512 and ST25TN01K) tag ICs. These ICs are combined with antennas of different size and material, with advanced designs (like tamper detect) to address different applications.

The set is intended for evaluation of the ST25TV and ST25TN series NFC tags, belonging to the ST25T product family, offering long (ISO/IEC 15693) and short range (ISO/IEC 14443) NFC/RFID tags with advanced features, and memory sizes in the 512- to 2K-bit range.

For more info on the used devices visit the ST25TV and ST25TN webpages.

  • All features

    • ST25TV02KC 73 mm x 22 mm tamper detect tag
    • ST25TV512C 74 mm x 14 mm PET smart label
    • ST25TV512C 38 mm x 38 mm thermal-transfer printable smart label
    • ST25TN01K 24 mm diameter smart label with AppClip
    • ST25TN512 23 mm x 17 mm smart label
    • ST25TV512C 15 mm diameter small footprint smart label

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
ST25-TAG-BAG-EC
Active
CONTRACTS Industrial Ecopack2 - - -

ST25-TAG-BAG-EC

Package:

CONTRACTS

Material Declaration**:

Marketing Status

Active

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
ST25-TAG-BAG-EC

Distributor availability of ST25-TAG-BAG-EC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25-TAG-BAG-EC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25-TAG-BAG-EC

Supplier:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors