Unlock efficient lighting design with industry-first L6462A

High efficiency PFC delivers superior performance for smart street lighting

Designing LED street lighting SMPS requires balancing three key objectives: low Total Harmonic Distortion (THD), high efficiency, and a compact footprint, all while meeting stringent electromagnetic compatibility (EMC) requirements. In industrial power systems, low THD minimizes unwanted current harmonics, which helps reduce equipment heating, protect sensitive loads, and ensure reliable operation.
 

To address these challenges, ST introduces the L6462A, the industry’s first 6-pin transition-mode power factor corrector (PFC) with current-mode control. It provides high efficiency and low THD across a wide load range, helping SMPS designs meet EN61000-3-2 and other energy-efficiency regulations. Housed in a compact SOT23-6L package, it enables space-saving designs with a reduced number of external components.

l6462a

L6462A current mode 6-pin boost PFC controller

L6462A current mode 6-pin boost PFC controller

Control IC for Transition Mode (TM) Boost PFC converters, with low bill-of-materials, high efficiency and low THD over a wide load range.

Designed for applications up to 250 W

street-light

LED Illumination

charger-usb

USB Type-C PD adapters

pc-adapter

Adapters up to 240W

digital-tv

LED / OLED TV

Key features

  • PFC transition-mode current control without input voltage sensing
  • Valley skipping with valley lock
  • Very low THD in all operating conditions
  • Demagnetization sensing via gate driver
  • Overvoltage and feedback failure protections
  • Inductor saturation detection
  • Automatic burstmode at light load
  • Compact SOT23-6L package

Find the right Power Factor Corrector to meet your needs

power-factor-corrector-table power-factor-corrector-table power-factor-corrector-table

Recommended for you

evl6462a

EVL6462A-250W-M evaluation board

EVL6462A-250W-M evaluation board

250 W wide-range input PFC pre-regulator. Suitable for LED-based lamps and luminaires, AC-DC adapters and other EN61000-3-2 or JEITA-MITI compliant applications.

eDesignSuite

eDesignSuite: the smart design tool

eDesignSuite: the smart design tool

Our online Power Management Design Center enables engineers to rapidly design and optimize switch-mode power converters across multiple topologies and configurations. It supports applications including power supplies, LED lighting, and battery chargers, accelerating the engineering workflow with advanced simulation, calculation, and configuration tools.