ST54M with PQC hardware accelerator for mobile​

World's first secure chip with PQC for next-gen mobile services

World's first secure chip with PQC for next-gen mobile services

Build more secure, more capable mobile devices with ST54M, a practical single-die solution that combines NFC, an embedded secure element, an embedded SIM, and a post-quantum cryptography (PQC) hardware accelerator.

 

Designed to simplify integration and enable multiple secure use cases, ST54M extends operating distance and improves the user experience. On the security level, its crypto agility helps ensure protection for the post-quantum era. 

Key benefits

Post quantum security for mobile

Long-term mobile security with PQC

Protect against “Harvest Now, Decrypt Later” attacks, and future physical threats.

Stronger RF

Get creative with antenna shapes, enable a better user experience.

Multiple & future-proof secure services

Large memory supports richer applications that remain secure over time.

Key features

  • Single die NFC controller & eSE/eSIM
  • Integrated DC-DC and ouput power up to 3 W
  • PQC HW accelerator supporting ML-KEM, ML-DSA
  • Nonvolatile memory up to 4.5 MB, and 16 KB RAM
  • Optimized for flexible antennas and low-power modes
  • ISO/IEC 14443 Type A & B, FeliCa™, MIFARE®
  • CC EAL5+/EAL6+ and EMVCo certification
  • Tiny WLCSP90 package

Quantum-safe mobile services

Crypto wallet

Secure access control

Crypto identity

eTicketing

Discover our PQC-ready portfolio

Crypto-agility for every application