Be ready for

the quantum future

Quantum computer hardware inside a high-tech server room Quantum computer hardware inside a high-tech server room Quantum computer hardware inside a high-tech server room

Design quantum-resistant solutions from the start

Quantum computing is moving out of the lab. It’s moving fast, and with it comes a real threat to the cryptography that protects our digital world. Algorithms like RSA and ECC, which secure encrypted data, trusted firmware, and device identities today, will eventually be at risk. And the danger is already here for many systems through the “harvest now, decrypt later” attack, where sensitive data is stolen now and kept until quantum computers can break it. 

ST helps device makers prepare for the quantum era,
so they can build today without worrying about future redesigns

Dr Jacques Fournier Dr Jacques Fournier
ST helps customers ​move to 
post‑quantum cryptography
,
so the devices they design today stay secure throughout their full lifecycle and comply with forthcoming regulations.

Dr Jacques Fournier - Head of the security platform, STMicroelectronics

Why has PQC migration become a priority?

Timeline graphic with lock icon, warning symbol, and vault door representing future cybersecurity transition Timeline graphic with lock icon, warning symbol, and vault door representing future cybersecurity transition Timeline graphic with lock icon, warning symbol, and vault door representing future cybersecurity transition

Post-quantum cryptography uses new types of algorithms based on mathematical problems that can resist both classical and quantum attacks. International organizations such as NIST are working to standardize these algorithms so they can coexist with today’s asymmetric methods for key exchange, digital signatures, authentication, and secure communications.

How ST helps ​protect designs for the quantum era

Crypto-agile solutions

With PQC-ready silicon products and a set of PQC software libraries, ST aims to make the shift to post-quantum cryptography accessible to all. To help device makers build end products that remain resilient in both the pre-quantum and post-quantum eras, ST PQC-ready products use a crypto agile approach, where classical and post-quantum algorithms run together for the same security function.​

Diagram showing two connected blocks representing combined algorithms in a hybrid security system Diagram showing two connected blocks representing combined algorithms in a hybrid security system Diagram showing two connected blocks representing combined algorithms in a hybrid security system

Explore ST’s growing portfolio of PQC‑ready hardware,
software libraries, and tools designed for real‑world applications.

ST PQC-ready hardware 

Category Product family Key PQC‑ready features​ Use cases​

General‑purpose MCUs

STM32 MCUs (Arm Cortex®‑M)

Integrated SHA‑3 accelerator & SHA-2 accelerator to support LMS and XMSS

Industrial, IoT, smart home, consumer devices

General‑purpose MPUs

STM32 MPUs (Arm Cortex®‑A)

SHA‑3 acceleration for higher‑performance PQC operations and secure communications

Edge gateways, HMI, embedded Linux platforms

Automotive MCUs

Stellar 32‑bit automotive MCUs

SHA-256 and SHA-3 HW accelerators for PQC-ready for communication and secure updates

Automotive ECUs for powertrain, gateway, zonal, chassis, body

Trusted platform modules

STSAFE‑TPM

First Common Criteria‑certified TPMs with firmware update protected by an LMS post‑quantum signature

Platform integrity, attestation, secure update chains

NFC & eSE/eSIM 
convergence solution

ST54M

Hardware accelerator supporting ML-KEM and ML-DSA

Personal electronics (Mobile, payment, transit, …)

ST PQC-ready hardware 

STM32 MCUs (Arm Cortex®‑M)

Integrated SHA‑3 accelerator & SHA-2 accelerator to support LMS and XMSS

Industrial, IoT, smart home, consumer devices

STM32 MPUs (Arm Cortex®‑A)

SHA‑3 acceleration for higher‑performance PQC operations and secure communications

Edge gateways, HMI, embedded Linux platforms

Stellar 32‑bit automotive MCUs

SHA-256 and SHA-3 HW accelerators for PQC-ready for communication and secure updates

Automotive ECUs for powertrain, gateway, zonal, chassis, body

STSAFE‑TPM

First Common Criteria‑certified TPMs with firmware update protected by an LMS post‑quantum signature

Platform integrity, attestation, secure update chains

ST54M

Hardware accelerator supporting ML-KEM and ML-DSA

Personal electronics (Mobile, payment, transit, …)

Read more
Read less

ST PQC software

Category Product family Key PQC‑ready features​ Use cases​

Software library

X-CUBE-CRYPTOLIB

Post quantum and classic cryptographic primitives 

STM32 MCUs/MPUs, secure boot, secure comms, key management

Crypto libraries

NesLib-PQML for secure microcontrollers

Secure PQC‑optimized cryptographic libraries with ML-KEM & ML-DSA

Secure microcontrollers

ST PQC software

X-CUBE-CRYPTOLIB

Post quantum and classic cryptographic primitives 

STM32 MCUs/MPUs, secure boot, secure comms, key management

NesLib-PQML for secure microcontrollers

Secure PQC‑optimized cryptographic libraries with ML-KEM & ML-DSA

Secure microcontrollers

Read more
Read less

Post-quantum cryptography explained

Get insights from security experts

Starlink collaboration Starlink collaboration