Cortex®-M85 processor

STM32V8: world-first 18 nm MCU for next-level performance

cortex

A new DNA for high-performance STM32 MCUs

A new DNA for high-performance STM32 MCUs

STM32V8 combines advanced 18 nm FD-SOI and ST’s phase-change memory (PCM) technology with a powerful 800 MHz Arm Cortex®-M85 core, delivering up to 6x faster machine learning and DSP processing than previous product generations. 

 

Design rich applications with large embedded memory and excellent power efficiency, while targeting RED and CRA compliance to enable secure real-time processing and edge AI capabilities.

Key benefits

Future-proof performance

New Cortex®-M85 core scalar and vector performance for edge AI, DSP, and real-time control tasks.

Enhanced robustness

Ability to operate reliably in harsh industrial environments thanks to 18 nm technology platform.

Strong security

PSA Level 3 and SESIP3 target certifications, and advanced security features.

Key features

  • 800 MHz Cortex®-M85 core with Helium MVE
  • Up to 4 Mbytes of eNVM and 1.5 Mbytes of RAM with ECC protection
  • Up to 5,072 CoreMark
  • 140°C junction temperature​
  • USB high-speed & full-speed with PHYs, FDCAN, I3C, SPI, UART
  • 1 Gbit Ethernet with TSN for real-time industrial networking
  • Graphics: Chrom-ART Accelerator, JPEG codec, TFT LCD controller
  • PSA Level 3 & SESIP3 targets with TrustZone® and hardware cryptography

Applications

Factory automation & robotics

Energy management systems

Medical

Audio applications

On-demand tech dive

Explore the STM32V8 key features and advanced 18 nm technology enablers