ST Life.augmented


STのSTM8AFシリーズは、信頼性からシステムのコスト効率まで、どのパラメータにも妥協が許されない自動車アプリケーションへの使用を想定しています。 STM8AFシリーズはモジュール化されており、高い性能とともに、開発サイクル短縮に必要な柔軟性を提供します。 このシリーズは、データEEPROMを搭載するとともに150°Cの最大周囲温度に耐えるため、自動車アプリケーション向けに持続可能性のある選択肢となっています。

STM8AF automotive MCUs with CAN

STM8AF5286 and STM8AF52A6 automotive CAN and LIN line 8-bit MCUs are new members of ST's automotive MCU portfolio to serve space-constrained modules connected to a CAN bus. Up to 2 Kbytes of on-board true data EEPROM with an endurance of 300k cycles, removing overhead for EEPROM emulation.

You can start evaluating these new devices now with the STM8A-DISCOVERY kit.

Feedback Form
Customer Feedback