Empowering next-gen high-energy battery packs
Empowering next-gen high-energy battery packs
Modern battery designs demand intelligence, safety, and longevity. As industries shift to high-density Li-ion and Li-polymer packs for e-mobility, power tools, and industrial equipment, the BMS becomes the heart of the system. To succeed, engineering teams must deploy architectures that maximize pack lifespan and ensure hardware survives from day one of assembly. Here’s how the L9962 addresses critical design challenges and helps your project achieve market-leading reliability.
Why standard BMS fail - and how the L9962 delivers
- Constraint: extended storage can cause high parasitic drain, reducing the cell state of charge.
- L9962: drops to 2 µA in Deep Sleep mode and 2.5 µA in standby, maximizing total shelf life.
- Constraint: production line voltage transients cause critical electrical overstress.
- The L9962: features native hardware immunity, eliminating the need for external protection networks.
Key applications: One versatile IC, built for high-demand professional ecosystems
Accelerate with MathWorks model-based design
Our collaboration with MathWorks streamlines BMS design by integrating ST’s ecosystem directly into your model-based design environment. You can define control logic within Simulink, generate optimized C-code for STM32 MCUs, and perform real-time validation via HIL.
To put this into practice, leverage our HIL Development Kit that combines our L9962 evaluation board (EVL9962) with the STM32G071RB Nucleo-64 development board (NUCLEO-G071RB) to create a robust, production-ready environment for rapid firmware deployment and HIL testing.
EVL9962
Evaluation kit with L9962 IC for battery pack monitoring, balancing and protection in 4-10 series configurations.
NUCLEO-G071RB
STM32 Nucleo-64 development board with STM32G071RB MCU, used as communication bridge between PC and L9962 (USB to I2C/GPIO)
Don't start from scratch. Evaluate and deploy in hours.
We provide a complete, production-ready software and documentation ecosystem to seamlessly guide you from hardware evaluation to firmware deployment:
STSW-L9962GUI
Software GUI for L9962 evaluation board
- The official Graphical User Interface to easily monitor cell data and configure device registers directly from your PC
UM3605
How to use the L9962 PC software GUI for L9962 based evaluation
- A comprehensive step-by-step manual to get your hardware Demo Tool running instantly
UM3606
Firmware device driver manual
- Detailed driver documentation to integrate the L9962 with your microcontoller without wasting weeks writing low-level registry code.
On-demand webinar
Maximizing battery performance for automotive and industrial applications.