STGAP series: where innovation meets robustness

Automotive & industrial galvanic isolated gate drivers

Meet the STGAP2HSA

Meet the STGAP2HSA

The STGAP2HSA isolated gate driver delivers a fast 60ns response, 4A drive current, and 6kV surge isolation. Designed for automotive and industrial power modules, it ensures high efficiency, robust protection, and compact packaging. It is ideal for EVs, on-board chargers, and DC/DC converters. Reliable, safe, and production-ready.

Discover STGAP4S

Discover STGAP4S

The STGAP4S is an advanced automotive-qualified gate driver for SiC MOSFETs and IGBTs, ideal for EV powertrain designs. It features high integration, wide programmability control, and advanced diagnostics supporting ISO 26262 ASIL D safety qualification. It also offers robust protection and a flexible driving stage, allowing for different power ratings.

Meet the STGAP series

The STGAP series of isolated gate drivers for SiC MOSFETs, IGBTs and, GaN HEMT provides superior performance and robustness thanks to galvanic isolation. These drivers offer an array of features, flexibility and protection to enhance system efficiency.

STGAP Automotive

Explore our STGAP products designed for automotive applications, meeting the automotive qualification standards. Drive SiC, IGBT, GaN HEMT.

STGAP Industrial

Discover our STGAP products for industrial applications, engineered for robustness and performance.

Webinar

Driving innovation: high-voltage gate drivers for next-gen industrial and automotive applications