Innovative hybrid memory enables smarter healthcare devices
ST’s smart Page EEPROM gives healthcare device manufacturers a robust, ultralow‑power way to store critical data—such as calibration settings, configuration, safety parameters, and logs—throughout the entire life of their products. Combining ultralow power consumption with flexible page‑based EEPROM storage, high write endurance, and integrated code‑management features, this innovative memory is ideal for portable and connected healthcare equipment that must operate reliably for years. Backed by ST’s stringent qualification, high‑quality manufacturing, and extensive reliability testing, ST’s Page EEPROM helps build smarter, energy‑efficient, and highly reliable healthcare devices that maintain data integrity in the field.
Why the Page EEPROM stands out
By combining the strengths of flash memory and standard EEPROM in one device, ST’s smart Page EEPROM enables manufacturers to deliver more value to patients and healthcare professionals.
| Features | Benefits |
|---|---|---|
| Ultralow power performance | 500 µA in read | Tiny batteries Longer battery life |
| Byte-level access | Update any byte without erase | Patient data collection made easy |
| High cycling endurance | 500,000 cycles/page, full temp range | High monitoring rate |
| Fast firmware download | Quad-read up to 320 Mbit/s | Quick application set-up and |
| Fast erase & program | 4 ms block erase 1 ms Page program (512B) | Reduce FOTA downtime |
Elevate your next healthcare application
Start prototyping
Page EEPROM memory expansion board
Page EEPROM memory expansion board
Design your next application with the X-NUCLEO-PGEEZ1 expansion board based on the M95P32 SPI Page EEPROM. The expansion board can be plugged on top of STM32 Nucleo boards (via ZIO and Arduino® UNO R3 connectors).