CATEGORIES

Serial Page EEPROM

Serial Page EEPROM is a high-density, page-erasable SPI EEPROM memory that combines flexibility, performance, and ultra-low power.

The Serial Page EEPROM with proprietary NVM cell technology delivers fast erase/write performance with high cycling endurance and robust retention. The new architecture allows fast wake up and byte flexibility, as well as block management and fast quad output, while keeping current surge and energy budget at very low levels.

Applications

Serial Page EEPROM is the all-in-one non-volatile memory solution for ultra-low power systems that require.

  • an external NVM to boot by downloading firmware before execution in RAM
  • to upload firmware versions by OTA
  • to run parameter monitoring, data log, or event recording
Healthcare

Medical and Healthcare

     
IoT cloud

IoT for Smart Home and City

     
IoT Smart Industry

Smart Industry

     


 

Discover our product portfolio

Serial Page EEPROM family extends existing ST Serial EEPROM portfolio towards higher densities: 8 Mbit up to 32 Mbit.

Products are available in small 8-pin packages such as SO8N, DFN8 2X3, DFN8 4X4, and WLCSP8, as well as bare die.

 
 

Serial Page EEPROM ID card

Benefits

Data monitoring made easy

  • 500k cycles per page over the full To range
  • Byte-level access similar to STD Serial EEPROM

FOTA downtime reduced

  • 80 MHz Quad-SPI interface for FW download
  • Page Program in 1 ms & 4 ms block erase for FOTA

Conserve power for what matters most

  • Peak current control below 3 mA
  • Power consumption reduction up to 10 vs Serial Flash

Safety & quality first

  • Error correction code and 100 years of retention
  • Safety flags for product monitoring

Discover our Development tools for Serial Page EEPROM

Page EEPROM for asset tracking or when a fast 30 µs power-up time makes all the difference
Page EEPROM in hearing aid or why smart medical devices need new memory architectures
How Page EEPROM can enhance healthcare devices