Comprehensive robotics evaluation platform
This comprehensive robotics evaluation platform facilitates the development of robotic technology and applications.
Its range of key robotics hardware includes:
- High-performance STM32H7 MCU
- ToF sensor for obstacle and cliff detection
- Global shutter camera
- DC motor with STM32G0 controller for navigation
- BLE connectivity
The software ecosystem includes the STSW-ROBKIT1 software platform for robotics applications, which supports advanced use cases and algorithms, and free and follow-me modes with odometry algorithm for precise navigation.
Supported IDEs include IAR, STM32CubeIDE, and Keil. Users can build AI algorithms for enhanced decision-making, including object recognition and path planning, and leverage seamless wireless communication for remote control through the STRobotics smartphone app.
Advanced sensor and connectivity integration
Advanced sensor and connectivity integration
The platform offers advanced sensor fusion, real-time data processing, and intuitive APIs for rapid prototyping of complex robotic behaviors.
It includes a ToF sensor for obstacle and cliff detection, a global shutter sensor for vision, and BLE connectivity for seamless wireless communication.
Modular and scalable design
Modular and scalable design
The modular design features high-performance navigation, processing, and wireless communication functionality on the main board, a motion control board with advanced controller, and a camera board with high accuracy art ranging and vision imaging sensors.
The system is complete with Bluetooth® Low Energy connectivity and a 40-pin Raspberry Pi GPIO connector for extended hardware device support.