High-accuracy, 36 V operational amplifiers

for industrial and automotive sensor signal conditioning

Achieve exceptional performance and reliability with our latest op amp solutions

ST’s TSB1 series offers a perfect combination of precision, versatility, efficiency, and reliability. Whether you are designing industrial control systems, automotive electronics, medical devices, or instrumentation , the TSB18 series and TSB192 high-precision op amps are ideal for demanding applications requiring high precision, low noise, and wide bandwidth.

car

Automotive

industry

Industrial

patient-monitoring

Medical

lightning

Power supplies

Use cases and application examples

Discover our offer

TSB18 and TSB192 share the same zero drift, very low offset architecture, rail to rail output, 4 to 36 V supply range, and –40°C to 125°C operation, but tuned for different performance levels.

  • TSB18 offers a 3 MHz gain bandwidth, 2 V/µs slew rate, and 24 nV/√Hz noise, making it ideal for low power, cost effective precision in sensor interfaces. The TSB18 series is also robust and qualified to meet both industrial and automotive application requirements.
  • TSB192 pushes performance further with an 8 MHz gain bandwidth, 5 V/µs slew rate, and 11 nV/√Hz noise, targeting more demanding applications where higher bandwidth and lower noise are key.
     

Key features and benefits

  • Zero-drift architecture
  • Very low offset voltage: 20 µV max. @ 25°C
  • Rail-to-rail output
  • Wide supply voltage: 4 to 36 V
  • Gain bandwidth product: 3 MHz (TSB18) – 8 MHz (TSB19)
  • Slew rate: 2 V/µs (TSB18) – 5V/µs (TSB192)
  • Low noise: 24 nV/√Hz (TSB18) - 11 nV/√Hz (TSB192)
  • Extended temperature range: -40°C to 125°C

How to select the right 36 V precision op amp?

tsb-series-table tsb-series-table tsb-series-table