Innovative GaN gate drivers for advanced efficiency & reliability

Empowering power and motion control designs

Advanced GaN technology for industrial and consumer applications

Discover the next generation of high-performance GaN gate drivers designed to maximize energy efficiency and ensure reliability across industrial and consumer applications. These devices support high-voltage rails and switching frequencies above 1 MHz, featuring integrated protections such as UVLO, interlocking, and smart shutdown. Perfect for power converters, motor drives, battery chargers, and more. The new STDRIVEG612 is a 600 V solution for PFC, AC-DC and DC-DC converters, industrial motor drives, and solar inverters. It combines 5 V GaN gate driving, an embedded bootstrap diode, and Smart Shutdown overcurrent protection to simplify high-voltage GaN designs. The STDRIVEG212 is intended for mid-voltage applications up to 220 V, such as compact converters, motor drives, robotics, and e-mobility. It offers fast 5 μs high-side start-up, precise timing, and optimized dV/dt control to help designers achieve the full efficiency and power-density benefits of GaN.

 

Discover the latest GaN drivers

Discover the latest GaN drivers

Fast-switching STDRIVEG212 & STDRIVEG612 GaN half bridge drivers with 5V LDOs, 50ns matched delays and SmartSD protection for 220V/600V motion control and power stages.

Order STDRIVE

Get latest GaN gate drivers

STDRIVEG210 and STDRIVEG211

STDRIVEG210 and STDRIVEG211

These fast, reliable half-bridge GaN gate drivers feature integrated protection in a compact design. They offer designers two flexible options for managing GaN in power conversion and motion control applications, accelerating the adoption of wide-bandgap GaN enhancement-mode transistors. The STDRIVEG210 addresses power supply applications requiring extremely fast start-up times, while the STDRIVEG211 is tailored for hard switching in motion-control applications with additional protection features such as high-side undervoltage lockout (UVLO) and smart shutdown overcurrent protection.

Explore GaN Drivers family

STDRIVE GaN drivers for for soft switching applications

High-voltage, fast-switching drivers engineered to maximize efficiency and reliability in power conversion systems.

STDRIVE GaN drivers for motor control applications

Robust and protected drivers designed to deliver precise control and enhanced safety in motor drive applications.

Webinar

Driving innovation: high-voltage gate drivers for next-gen industrial and automotive applications