World's first secure chip with PQC for next-gen mobile services
World's first secure chip with PQC for next-gen mobile services
Build more secure, more capable mobile devices with ST54M, a practical single-die solution that combines NFC, an embedded secure element, an embedded SIM, and a post-quantum cryptography (PQC) hardware accelerator.
Designed to simplify integration and enable multiple secure use cases, ST54M extends operating distance and improves the user experience. On the security level, its crypto agility helps ensure protection for the post-quantum era.
ST54M meets the latest security requirements and is certified EUCC EAL5+/EAL6+ (version A01 and version B01).
Key benefits
Key features
- Single die NFC controller & eSE/eSIM
- Integrated DC-DC and ouput power up to 3 W
- PQC HW accelerator supporting ML-KEM, ML-DSA
- Nonvolatile memory up to 4.5 MB, and 150 KB RAM
- Optimized for flexible antennas and low-power modes
- ISO/IEC 14443 Type A & B, FeliCa™, MIFARE®
- CC EAL5+/EAL6+ and EMVCo certification
- Tiny WLCSP90 package