Cortex-M33 MCUs starting at $0.64

STM32C5: breaking the mold without breaking the bank

platform

A modern platform enabling a smooth design journey

A modern platform enabling a smooth design journey

Powered by an Arm® Cortex®‑M33 core and ST’s modern 40 nm platform, the STM32C5 series sets new performance standards for cost‑sensitive designs. Running at 144 MHz and delivering up to 593 CoreMark (three times the performance of typical Cortex‑M0+ MCUs), it brings higher processing capability without increasing your BoM.

 

Built for industrial needs, the STM32C5 combines a robust platform, advanced security, and the proven STM32 ecosystem, offering a cost‑effective way to deliver more capability while keeping designs efficient and reliable.

Key benefits

Enhanced performance

Delivers 593 CoreMark on ST’s 40 nm Cortex‑M33 for faster, richer applications.

Cost optimized

Starts at $0.64/10KU, bringing more capability without increasing makers’ BOM cost.

Built on STM32 strengths

Leverages the evolving STM32Cube ecosystem for faster development and easy migration across STM32.

Key applications

Smart homes & appliances

Factory automation

Entertainment

Key features

  • 144 MHz Arm® Cortex®‑M33 core with FPU and DSP
  • Up to 593 CoreMark
  • Up to 256 Kbytes of RAM, 1 Mbyte of Flash
  • 2.7–3.6 V, <100 µA/MHz dynamic power
  • Ambient temperature up to 125°C without impact
  • Ethernet, USB, I3C, FDCAN, OCTOSPI
  • Up to 3x ADC, 2x DAC, 2x COMP, OPAMP
  • PSA L3 / SESIP3 target certification
  • Optional SCA‑resistant hardware crypto with key storage
  • Coupling & chaining bridge with symmetric and asymmetric crypto accel
STM32C5 M33 Cortex MCU portfolio STM32C5 M33 Cortex MCU portfolio STM32C5 M33 Cortex MCU portfolio
testimonial

What our customers are saying

What our customers are saying

 “At SIT, we work in safety-critical gas and HVAC environments where reliability is essential. For our new generation of Burner Integrated Control platform, choosing the STM32C5 was a natural decision. ST’s MCU provides strong and predictable real-time performance, enabling us to manage combustion, flame detection, and safety interlocks with accuracy, even within a compact footprint. We were able to reuse a large part of our validated firmware, speeding up development, simplifying certification; and the result is a robust and scalable control platform designed for long-term reliability and compliance.”

Dennis Agnello, Electronics Business Line Director, Heating & Ventilation, SIT Group

Getting started

First STM32 MCU to leverage the evolution of the STM32Cube ecosystem

STM32 Explore | Webinar

Meet the newest member of the STM32 family: the STM32C5