STSAFE-L010: Authenticate consumables, batteries & peripherals

Authentication solution for consumables & peripherals

Authentication solution for consumables & peripherals

The STSAFE-L010 is a chip directly mounted on a consumable, peripheral, or accessory. Connected via a simple I²C or ST1Wire interface, it allows a strict authentication of subparts. As a prime example, STSAFE-L010 is ideal to distinguish batteries of a specific brand from third-party alternatives. 

Plug-and-play authentication solution

plug and play plug and play plug and play

Benefits

Strict authentication

Distinguishes genuine products from third-party alternatives or clones and counterfeits​

Simple & tiny

Designed ​for consumables, batteries, peripherals, and small accessories. 

No security expertise required

Comes with a complete ecosystem to ease evaluation and fast track development​

Key features

  • Authentication with certificates​
  • Asymmetric Edwards curves​
  • Large user data storage (32 Kbytes)
  • Secure counters​
  • I²C or ST1Wire interface
  • DFN8 2 X 3 mm package

Suitable for a wide range of applications

Personal Electronics

Medical and healthcare

Industrial

Your development journey

Step 1: Get your device and board

expansion bard compatible STM32 and Arduino ecosystems

STSAFE-L010 authentication chip

STSAFE-L010 authentication chip

Discover how STSAFE-L010 can provide authentication to differentiate genuine consumables and peripherals from counterfeits or clones. 

x-nucleo-ese02a1

Start designing your next project

Start designing your next project

STSAFE-L010 comes with the X-NUCLEO-ESE02A1 expansion board, compatible with both STM32 and Arduino ecosystems. Several use cases are available. No security expertise required.  

Step 2: Choose your personalization level

Get STSAFE parts provisioned with certificates and keys, tailored to your needs.

STSAFE parts STSAFE parts STSAFE parts

Resources

cra

Learn how to authenticate and track batteries​

Learn how to authenticate and track batteries​

Is your product powered by battery? Embed an authentication solution to distinguish genuine batteries from third party alternatives and keep track of battery usage.

Authenticate now

Try STSAFE-L010, visit our eStore.